What are you looking for?

This is Search input need to add more information.


Overview

The IS3480 is a compact, omnidirectional and single-line laser barcode scanner. The omnidirectional scan pattern offers outstanding scan performance on all standard 1D barcode symbologies, including GS1 DataBar™. The button-activated single-line mode aids in scanning items that contain multiple barcodes or when selecting barcodes from menu-style price sheets. In addition, scan lines can be turned on or off individually, allowing complete customization of the scan pattern.

The scanner’s main cable connector is located at the top of the unit to facilitate mounting. The auxiliary connector gives users access to several of the I/O signals, providing the flexibility to connect an external beeper, trigger button, and LED. The unique shape of the IS3480 engine allows you to mount the unit in slim profile systems. In addition, the IS3480 engine features a sweet-spot mode that audibly and visually indicates the best mounting location for optimum scanning in a fixed application.

Most importantly, the IS3480 unit is equipped with powerful and cost saving features such as easy programming, user replaceable cables and upgradeable software that protects your investment.

Features

  • Automatic scanning: Simply present a barcode and the unit scans in a single pass.
  • Programmable depth of field: Customize the scan field for small POS areas, to eliminate inadvertent scans.
  • Single-Line mode: Facilitates scanning of items with multiple bar codes, including menus.
  • Flash ROM: Protects investment with easy firmware updates via MetroSet®2 software and a personal computer.
  • Sweet spot mode: Facilitates mounting for optimum performance.

Potential Applications

  • Self-service kiosks
  • Price lookup systems
  • ATMs
  • Access control
  • Shopping assistant devices
IS3480 1D Imager Module - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
IS3480 1D Imager Module Datasheet Datasheet English 287KB
IS3480 1D Scan Engine Highres Photo Photo -- 148KB
IS3480 1D Scan Engine Lowres Photo Photo -- 31KB
Product Certifications Webpage English
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.