What are you looking for?

This is Search input need to add more information.


Overview

The Honeywell HF511 is a compact 2D Imager Module with a powerful decoding core. It provides improved scanning performance for all 1D, 2D, and PDF barcodes, whether decoding barcodes on mobile phone screens or on paper.

Designed for OEM integration, this imager module's all-in-one, easy-to-mount form factor simplifies integration into a customer's fixed mount enclosure. The HF511 can help customers expedite product design and reduce the total product cost.

SIMPLE TO INTEGRATE

The HF511 is designed with the minimal housing needed to incorporate the illumination required to accomplish optimum label and screen barcode scanning. The standard interface connector allows users to choose either USB or serial interface. The small housing of just 41,1 mm x 41,7 mm x 32,5 mm [1.64 in x 1.64 in x 1.28 in] includes four pre-drilled mounting holes. The resulting flexibility makes this product a suitable solution for a wide variety of barcode reading applications.

OPTIMIZED PERFORMANCE

The HF511 is designed with a wide viewing angle and shallow depth-of-field to ensure reading performance of screen barcodes in near-field. In addition, it operates with white LED (Light-Emitting Diode) illumination to improve the reading performance of label barcodes in low light environments.

Features

  • 1D and 2D barcode reading capability on mobile phone screens or paper provide application flexibility.
  • Small footprint allows easy integration into various kiosk devices.
  • Wide viewing angle enables complete scanning at greater angles without deliberate decoding alignment.
  • Flexible enclosure options support USB and TTL-232 interfaces to meet various customer needs.

Potential Applications

Global integration applications such as:

  • Self-service kiosks
  • Access control at stadiums, events, public transportation facilities, etc.
  • Vending machines
  • Gaming equipment (e.g., slot machines, ticket validators)
  • Self-ordering, fast food kiosks
HF511 2D Imager Module - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
HF511 2D Imager Module Datasheet Datasheet English 215KB
HF511 Quick Start Guide Installation Instructions English 249KB
HF511 2D Imager Module Highres Photo Photo English 588KB
HF511 2D Imager Module Lowres Photo Photo English 71KB
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.