What are you looking for?

This is Search input need to add more information.


Overview

The CM Series Compact 2D Imager Module provides a self-contained 1D and 2D barcode scanning solution, whether decoding mobile phone screens or paper. It offers many differentiating features that simplify installation (e.g., cable connector compatibility and more mounting options) and enhance performance (e.g., Wide Angle and Megapixel optics options, wider choice of non-laser aimers and illumination, enhanced scan time and print contrast, and higher operating temperature range). Its unique design simplifies installation and deployment for a wide range of kiosk applications.

Features

  • Compact size: The cable connector extends off the side of the device instead of the back, reducing depth and simplifying integration.
  • Enhances durability: Slider bracket holds the customer-supplied micro-USB cable securely in place so it does not become disconnected easily.
  • Simplifies integration: Ten mounting holes, all-in-one design, compact size, connector compatibility and slider bracket expedite integration.
  • Enhances performance:Choice of red or white LED illumination. Select white to expedite decoding of colored barcodes and for customer-facing applications.
  • Four optics options: Select the performance your application requires: Standard or Enhanced (Standard Range), or Specialized (Mega Pixel or Wide Angle).
  • Withstands extreme temperatures: Industrial-grade technology allows the imager module to tolerate temperatures from -30°C to 60°C [-22°F to 140°F].

Potential Applications

  • Medical diagnostic and analytical equipment
  • Rail, airport, resort, event, car park and border control access control kiosks
  • Lottery terminals/ticket checkers
  • E-voting machines
  • Retail point-of-sale self-checkout equipment
  • Smart lockers
  • Banking ATMs
  • Vehicle ticket validators used in buses, subways and trains
CM Series 2D Imager Modules - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CM Series 2D Imager Module Datasheet Datasheet English 244KB
CM Series 2D Imager Module Quick Start Guide Installation Instructions English 622KB
Reg Sheet-CM2D-ML-RS Technical Information English 2MB
Sensors and Switches for Medical Applications Brochure English 11MB
Sensors and Switches in Chemistry and Immunoassay Analyzers Application Note English 1MB
CM Series 2D Imager Module Highres Photo Photo -- 1MB
CM Series 2D Imager Module Lowres Photo Photo -- 119KB
Product Certifications Webpage English
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.