What are you looking for?

This is Search input need to add more information.


Overview

A superior, best-in-class, high-resolution scan engine is now available with the N8600 Series of high megapixel, miniature, area imaging engines. The N8600 Series engine integrates high-density camera technology with our Adaptus 6.0 imaging platform for applications where scanning single or multiple high-density barcodes is required.

The N8600 Series provide a superior, high-resolution imaging solution by embedding CMOS sensors with up to five million pixels inside. This fully integrated imaging and decoding system helps integrators benefit from both excellent system performance and convenient, low-profile packaging.

The N8600 Series continues to expand the use of our highly regarded imaging platform, the Adaptus 6.0. This platform delivers the highest standards of barcode and OCR font reading performance with unmatched speed and accuracy. And Adaptus 6.0 leads the industry in its ability to decode hard-to-read barcodes.

Thanks to its strong, durable IP6x engine design, the N8600 Series engines work in the harshest environments. Backed by Honeywell’s expert OEM integration support team, and proven quality and reliability, the N8600 Series delivers tremendous value to OEM integrators and their customers by providing a best-in-class data capture solution, reducing development investment, and decreasing total ownership costs.

Features

  • Superior, high-density scans: With a high-resolution, five megapixel sensor, the WA version can achieve finer details with 2.5 mil (1D) and 5 mil (2D) barcodes; offers the best HD resolution without sacrificing depth of field performance on industry standard labels (EAN-13/100% UPC).
  • Faster time to market: Fully system-integrated optics and decoding system, with low profile packaging, make it easier to design in.
  • Small size, yet durable: Imager has a lower failure rate, which means less maintenance spent across the end user’s product life.

Potential Applications

Designed for those that require scanning single or multiple high-density barcodes, such as pharmacy, industry automation, and banking.

N8600 Series 2D Scan Engines - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
N8600 Series 2D Scan Engines Datasheet Datasheet English 77KB
N86XX Decoded Engine User's Guide Technical Information English 3MB
Reg Sheet-8600 Technical Information English 2MB
N8600 Series 2D Scan Engine Highres Photo Photo English 223KB
N8600 Series 2D Scan Engine Lowres Photo Photo English 39KB
Product Certifications Webpage English
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.