What are you looking for?

This is Search input need to add more information.


Overview

Ultra-Slim, Undecoded 2D Imager, SR (Standard Range) and HD (High Density) Optics, Advanced Laser and LED Aimers

The N670X Series 2D barcode scan engine is Honeywell's slimmest 2D imager. It is designed to provide higher performance and reliability, simplify integration into mobile devices, and enable increased barcode scanning speeds to meet higher-volume application requirements.

Parallel or MIPI interface availability helps simplify integration into mobile devices that require the most current, as well as traditional, processor interfaces. Its compact dimensions (6,8 mm [0.27 in] height x 16,2 mm [0.64 in] depth) free up more room for other technology integration.

Read range and readability have been leveled up in the N670X Series. Based on a 1 Mpx global shutter sensor, it can read Code 39 20 mils at 0,8 m [31.5 in] distance (SR optics typical read range) and provides an increased read range by 40% compared to its predecessor. Its white LED illumination enhances image capture accuracy while the HD optics allow reading of higher resolution codes (down to 2.5 mils on Code 39 1D barcodes and down to 5 mils Data Matrix and QR barcodes). Equipped with its HD Optics, the N670X can read the new DotCode for tobacco products traceability down to a resolution of 5 mils.

With notable maximum motion tolerance of 6 m/s [236 in/s], the N670X Series can read moving barcodes, enabling increased scanning speed and productivity. The choice of high brightness LED (2X brighter than the current system) and laser aiming systems provides the flexibility to better suit customer application requirements and environments while further improving the aimer visibility for the users. The lower typical power consumption (210 mA at 3.6 V, maximum) increases the battery life provided by a single charge.

This product is electrically backward-compatible with Honeywell's N660X Series and N360X Series, which all use the same connector, reducing integration time and design costs while increasing design flexibility and choice. All three scan engine families are considerably slim and can fit in compact enclosures, enabling you to offer two different levels of barcode scanning performance to your customers without a housing change or additional accessory design.

The N670X can help the enterprise mobility, tablet, sled and wearable device maker lead the way in offering products that may exceed general industry standards pertaining to scanning performance, reliability and integration flexibility. Built on Honeywell’s latest decoding and imaging technology, this product is backed up by a savvy engineering team readily available to offer you support for your integration needs.

Features

  • At 6,8 mm, the slim height makes it easier to fit today's and tomorrow's compact devices.
  • Wider operational temperature range increases potential applications.
  • Available with two optics: SR optics read UPC codes up to 573 mm (22.5 in), and HD optics enable reading of DotCode, 2,5 mil C39, and 5 mil Data Matrix high resolution codes.
  • Delivers motion tolerance of up to 6 m/s, enabling operational effectiveness.
  • Lower power consumption increases battery life.
  • Compatible with Honeywell's N660X Series and N360X Series for reduced integration time and increased design flexibility.
  • Parallel or MIPI interface availability helps simplify integration.
  • Choice of high brightness LED and laser aiming systems to better suit application requirements while improving aimer visibility.
  • Supports Honeywell optional functionalities such as OCR, Easy Parse for driving licenses, boarding passes or automotive parts.

Potential Applications

Designed for use in professional-grade, mobile devices such as tablets, wearable scanners, mobile terminals, accessories in retail stores, warehouses, and healthcare facilities, as well as delivery, pick-up/drop-off, and field servicing.

N670X Series 2D Scan Engines - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
N670X Series 2D Scan Engines Datasheet Datasheet English 378KB
Two Technologies Case Study Case Study English 309KB
Mini DB Development Kit, Board to Board Interface, Quick Start Guide Installation Instructions English 474KB
Mini DB Development Kit, Board to ZIF Interface, Quick Start Guide Installation Instructions English 527KB
N670X Series 2D Scan Engine Highres Photo Photo English 1MB
N670X Series 2D Scan Engine Lowres Photo Photo English 117KB
Product Certifications Webpage English
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.