What are you looking for?

This is Search input need to add more information.


Overview

If you were to look inside the ultra-compact N660X Series engine, you’d find a proprietary imaging sensor designed specifically for professional barcode reading. With its powerful white illumination, this compact sensor captures more detail. It’s exceptionally motion tolerant, too, so it can decode hard-to-read barcodes and tolerate challenging ambient light environments with ease. The N660X Series also puts a premium on interface flexibility.

These products support both traditional parallel and MIPI interfaces for emerging technologies. This enables easier integration with the latest processors, saves space, reduces overall design cost and shortens the integration and development cycle. The N660X Series is backwards compatible with nearly all N560X Series designs, which reduces development complexity and makes it easier and faster to integrate. They also provide a choice of better visibility LED or laser aimers to give flexibility to better suit customer application requirements.

As one of our next-generation flagship products, the N660X series inherits the most advanced imaging technology from both Honeywell and legacy Intermec. It’s also a smart choice for enterprise mobility, tablet, sled and wearable device makers who don’t want to compromise thermal management, power consumption, peak current control and EMI for unmatched 2D scanning performance.

Features

  • Ultra compact: At only 6,8 mm, the slim height makes it easier to fit today's and tomorrow's ultra slim devices.
  • MIPI interface available: Supports the latest technology trends for shorter design cycles.
  • White illumination: Choice of LED or laser aiming systems.
  • Enhanced flexibility: Supports customers’ electronic design.
  • Enhanced performance: Delivers improved scan speed, motion tolerance up to 5,8 m/s, enhanced reading capability for poorly printed barcodes, support for color barcodes, and full symbology support.
N660X Series 2D Scan Engines - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
N660X Series 2D Scan Engines Datasheet Datasheet English 400KB
EasyDL 2.0 TotalFreedom Plug-In Datasheet Datasheet English 291KB
Mini DB 2D Decoder Board Datasheet Datasheet English 146KB
Two Technologies Case Study Case Study English 309KB
Mini DB Development Kit, Board to Board Interface, Quick Start Guide Installation Instructions English 474KB
Mini DB Development Kit, Board to ZIF Interface, Quick Start Guide Installation Instructions English 527KB
Embedded Products in Hospital Applications Brochure English 5MB
N660X Series 2D Scan Engine Highres Photo Photo English 1MB
N660X Series 2D Scan Engine Lowres Photo Photo English 138KB
Product Certifications Webpage English
Solutions for Hemodialysis Machines Application Note English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Optical Sensing Pocket Guide Product Range Guide English 3MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.