What are you looking for?

This is Search input need to add more information.


Overview

Built on an industry-leading imaging platform and featuring Adaptus imaging technology 6.0, the N5600 Series delivers an entirely new level of barcode and OCR font reading performance with unmatched speed and accuracy. At the heart of the system is a new, proprietary, imaging sensor, the world’s first designed specifically for optimum barcode reading.

With an advanced illuminating design, this unique sensor captures images for barcode decoding with exceptional motion tolerance. The patented color option captures color images without sacrificing barcode reading performance. Adaptus 6.0 also includes a completely revamped software architecture. It leads the industry in its ability to decode hard-to-read barcodes.

The N5600 Series can meet a wide range of application requirements, with superior built-in versatility with various available options. The N5600 Series is available as imagers with either a hardware decoder for easy integration or a licensed software decoder for space- and power-constrained applications such as mobile terminals.

Backed by Honeywell’s expert OEM integration support, and proven quality and reliability, the N5600 Series packs tremendous value to OEM customers by providing a best-in-class data capture solution, reducing development investment, and decreasing total ownership costs.

Features

  • Adaptus 6.0 imaging technology: Provides fast, accurate reading of barcodes and OCR fonts with best-in-class range and extraordinary motion tolerance, even on hard-to-read codes.
  • Mobile ready: Can easily read barcodes directly from mobile device screens.
  • Available color option: Eliminates the need for a separate camera. Features patented color imaging technology for capturing signatures, packages, license plates, and ID cards.
  • High visibility laser aiming option: Ensures crisp and accurate targeting, even in bright sunlight.
N5600 Series 2D Scan Engines - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
N5600 Series 2D Scan Engines Datasheet Datasheet English 143KB
Mini DB 2D Decoder Board Datasheet Datasheet English 146KB
N56XX and N5X80 Quick Start Guide Installation Instructions English 189KB
EasyParse for Automotive Parts Integration Guide Installation Instructions English 514KB
EasyParse for Boarding Passes Integration Guide Installation Instructions English 348KB
EasyParse for Motor Vehicle Documents Integration Guide Installation Instructions English 454KB
N5600 Series Decoded Engines User's Guide Installation Instructions English 3MB
OCR Programmers User's Guide Installation Instructions English 169KB
Mini DB Development Kit, Board to Board Interface, Quick Start Guide Installation Instructions English 474KB
Mini DB Development Kit, Board to ZIF Interface, Quick Start Guide Installation Instructions English 527KB
N5600 Series 2D Scan Engine Highres Photo Photo English 2MB
N5600 Series 2D Scan Engine Lowres Photo Photo English 158KB
Product Certifications Webpage English
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.