What are you looking for?

This is Search input need to add more information.


Overview

From a leading provider of OEM scanning solutions, the N4300 series offers high levels of performance and reliability for OEM customers and end users. The N4300 series achieves the highest reading accuracy among available laser scanning engines and can scan poor quality codes quickly and easily. And it's the only laser engine that includes built-in object detection for hands-free applications.

Designed from the ground up with Honeywell’s patented technologies, the N4300 series meets our strict quality standards. Unlike competing engines, the N4300 brings high performance scanning and unique capabilities to a wide range of applications, from mobile computers to scanners, kiosks and other self-service devices.

The Smart Pick List mode improves targeting accuracy when scanning one barcode that’s surrounded by other codes and the TTL model supports full duplex RS232 communication at a higher max baud rate, providing more flexibility and faster data communication than competitor products.

The N4300 series delivers aggressive barcode scanning performance with a standard form factor and interface. Whether you’re upgrading existing devices or adding a scanning solution to a new application, you’ll find N4300 series engines easy to integrate, offering a durable, electrically grounded metal chassis and standard mounting hole locations.

Features

  • Compact and lightweight: Delivers a standard form factor and communication for easy integration, even in tight spaces
  • Metal chassis: Provides durability with a grounded metal case, single board design, non-ZIF connector and shock protection up to 2,000 G
  • Built-In object detection: Facilitates hands-free operation, eliminating the cost of adding external object detection on the host
  • Advanced decoding technology: Offers lowest misread rate compared to competing laser engines; configurable decoding security levels eliminate costly reading errors on hard-to-read poor quality codes
  • Smart Pick List: Program the device to read only bar codes found at the center, or any other location on the scan line, improving targeting accuracy
  • SR and HD available: We provide both SR (standard range) and HD (high density) versions, to meet multiple applications with vertical focus
N4300 Series 1D Scan Engines - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
N4300 Series 1D Scan Engines Datasheet Datasheet English 221KB
N4300 Installation Guide Installation Instructions English 193KB
N431X User's Guide Installation Instructions English 1MB
N4300 Series 1D Scan Engine Highres Photo Photo -- 3MB
N4300 Series 1D Scan Engine Lowres Photo Photo -- 736KB
Product Certifications Webpage English
Scan Engines and Decoding Software Pocket Guide Product Range Guide English 3MB
Optical Engines Medical Brochure Brochure English 5MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.