What are you looking for?

This is Search input need to add more information.


Overview

Scan-intensive applications demand speed. For your OEM solutions, the Honeywell ED40 High-Performance 2D Decoder Board is like punching the accelerator. The ED40’s high-speed USB 2.0 interface, enables faster barcode data transmission and additional capabilities, including high-speed video and image transfers. The results: More productive, more satisfied end users.

Choose from a variety of hardware configurations. The ED40 decoder board can be separated from the optics or bracket-mounted to the optics. For an even more compact version, we offer a reference design option. The ED40 is compatible with Honeywell EA 2D imagers, so developers can fully leverage design efforts. It uses a common control protocol, configuration tools (EasySet) and pin-out developed for all EAXX engines. The ED40 decode board equips you to increase your solution’s breadth and take advantage of a wide, 2D imager range, including:

  • Arm’s reach scanning (EA11)
  • High performance (EA30 and EA31)
  • Megapixel document imaging (EA21)

Features

  • One of the smallest decoder boards on the market: Perfect for integration into ultra-thin devices.
  • High-speed USB 2.0 interface: Allows faster barcode data transmission and additional capabilities, including high-speed video and image transfer, to increase end-user satisfaction and productivity.
  • Fast microprocessor: Ensures maximum scanning performance.
  • Compatible with Honeywell EAXX 2D imagers: Fully leverage your design efforts.
  • Low power consumption modes: Optimizes battery autonomy in your designs.
ED40 2D Decoder Board - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
ED40 2D Decoder Board Datasheet Datasheet English 501KB
EA11 2D Scan Engine Datasheet Datasheet English 290KB
EA21 2D Scan Engine Datasheet Datasheet English 207KB
EA30 2D Scan Engine Datasheet Datasheet English 250KB
EA31 2D Scan Engine Datasheet Datasheet English 397KB
ED40 Development Kit Quick Start User Guide Installation Instructions English 2MB
ED40 2D Decoder Board Highres Photo Photo English 114KB
ED40 2D Decoder Board Lowres Photo Photo English 121KB
Product Certifications Webpage English

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.