What are you looking for?

This is Search input need to add more information.


Overview

The CF3680 2D Imager Module for Customer-Facing Designs provides a self-contained 1D and 2D barcode scanning solution, whether it is decoding mobile phone screens, cards or paper. It offers contact or close-to-contact scanning operations so that the end-user can easily read any standard 1D or 2D barcode by simply approaching or touching the CF3680 2D Imager Module’s built-in exit window. Utilizing the latest Honeywell decoding technology, the CF3680 2D Imager Module is designed for use in global customer-facing OEM applications such as self-service kiosks, access control, vending machines, and fast food self-ordering kiosks.

The CF3680 2D Imager Module can help expedite product design and reduce total costs. Its all-in-one design consists of decoded 2D optics, housing, exit window, USB interface board and mounting holes, which simplifies integration into your fixed mount enclosure. The exit window dimensions comply with EVA (European Vending Association) requirements, and the window itself is constructed of scratch-resistant tempered glass. The device operates with safe white LED (Light-Emitting Diode) Class 1 Illumination and is laser-free.

Features

  • Simple to integrate: Self-contained unit includes decoded 2D optics, housing, exit window, USB interface board and mounting holes, allowing for quick and easy installation.
  • Maximizes durability: The exit window is constructed of scratch-resistant tempered glass, providing enhanced durability.
  • Eases end-user readability: Operates with white LED and is laser-free. Direct LED illumination is deflected via a mirror, eliminating vision blurriness.
  • Simplifies end-user operation: Eases barcode readability because the end-user can simply approach or touch the module’s window with their smart phone screen, coupon, loyalty card or ticket.
  • Eliminates unnecessary illumination: Configurable motion detector illuminates the LED only when the end-user approaches the equipment’s near-field zone of 0 cm to 30 cm [0 in to 12 in].
  • Reduces total costs: USB interface board allows use of a standard USB cable (available locally) to connect the scanner to the kiosk, simplifying installation and reducing costs.

Potential Applications

Designed for use in global customer-facing OEM applications such as:

  • Self-service kiosks
  • Access control at stadiums, events, public transportation facilities, etc.
  • Vending machines, gaming equipment (e.g., slot machines, ticket validators)
  • Fast food self-ordering kiosks
CF3680 2D Imager Module - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
CF3680 2D Imager Module Datasheet Datasheet English 152KB
CF3680 2D Imager Module Quick Start Guide Installation Instructions English 582KB
CF3680 Series 2D Imager Module Highres Photo Photo English 1MB
CF3680 Series 2D Imager Module Lowres Photo Photo -- 144KB
Product Certifications Webpage English

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.