What are you looking for?

This is Search input need to add more information.


Overview

The IS4125 single-line laser scan engine features an automatic trigger for OEM applications that involve unattended devices or hands-free operation. Designed for easy integration into your original equipment manufacturer (OEM) devices, the IS4125 engine delivers a set of versatile features and strong performance in a small form factor.

Features:

  • Built-in object detection that triggers scanning: Enables presentation or hands-free operation for various applications.
  • Integrated decoding for all standard 1D symbologies, including GS1 DataBar™.
  • A high-density version with a resolution of 5 mil is also available.
  • One of the widest sweep angles available: Allows wide barcodes to be scanned close to the face of the scanner.
  • Excellent light immunity: Allows the IS4125 to scan well, even under strong ambient light.
  • Choice of standard or high-density readers: Ideal for retail and other applications.
  • Flash-Upgradeable firmware: Provides investment protection.
  • Compact, modular design: Makes incorporation into a variety of OEM devices and their mounting configurations virtually effortless.
  • Metal housing: Enclosed to prevent environmental contamination and accidental damage to components.
  • Easy to reconfigure in the field with just the scan of a few programming codes.
IS4125 Series 1D Imager Modules - Honeywell


Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
IS4125 1D Series Imager Module Datasheet Datasheet English 322KB
MetroSelect® Single-Line Scanner Configuration Guide Installation Instructions English 2MB
IS4100 ScanQuest® Series Laser Scan Engine Installation and User's Guide Installation Instructions English 606KB
IS4125 Series 1D Scan Engine Highres Photo Photo -- 350KB
IS4125 Series 1D Scan Engine Lowres Photo Photo -- 52KB
Product Certifications Webpage English
Optical Sensing Pocket Guide Product Range Guide English 3MB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.