Used both during takeoff and landing, landing gear supports the airplane when not in flight. Honeywell products are used throughout the landing gear to ensure proper deployment, including:
email support
get support
find a distributor
email this page
Aerospace position measurement products designed specifically for the most demanding aerospace and military applications.
Honeywell provides a range of speed and/or direction products designed for the most demanding aerospace and military applications.
Sensor exposed to temperatures up to 260 °C [450 °F].
Single-channel aerospace LVDT ● 8,89 mm to 35,56 mm ]0.35 in to 1.4 in] stroke ● 1 million hours min. MTBF ● 17-4 PH stainless steel housing
Sealed limit and basic switches that feature environmental and hermetic sealing, small size, low weight, & MIL-PRF qualifications.
Aero prox with optional diagnostic capability: Integral Health Monitoring ● Hermetically sealed ● Platform approach
Wide range of thermostats for potential use in military and aerospace applications. Custom versions available.
Dual-tandem aerospace LVDT ● 8,89 mm to 35,56 mm ]0.35 in to 1.4 in] stroke ● 1 million hours min. MTBF ● 17-4 PH stainless steel housing
Dual-parallel aerospace LVDT ● 8,89 mm to 35,56 mm ]0.35 in to 1.4 in] stroke ● 1 million hours min. MTBF ● 17-4 PH stainless steel housing
Target, special, proximity sensor ● Stainless steel sensing face
Two-piece ECKO proximity sensor ● Shielded sensing face ● Normally open/closed, current sinking
One-piece 22.2 mm proximity sensor ● Stainless steel sensing face ● Normally open, current sinking
One-piece 12 mm proximity sensor ● Stainless steel sensing face ● Normally open, current sinking
One-piece 5/8 in Hall-effect proximity sensor ● Shielded sensing face ● Normally open/closed, current sinking
One-piece 5/8 in ECKO proximity sensor ● Shielded, unshielded sensing face ● Normally open, current sinking
email sales
HOME PAGE
PRODUCTS
DISTRIBUTOR INVENTORY
Industries
SUPPORT
NEWS & EVENTS
ABOUT US
ECOM LOGIN
LEARN CENTER
REQUEST ACCESS TO ECOM
SALES/AD PORTAL LOGIN
SALES/AD PORTAL ACCESS REQUEST
SAMPLE REQUEST
SUPPLIER MICROSITE
Privacy Statement
Sitemap
Terms & Conditions
Copyright © 2019 Honeywell International Inc.