What are you looking for?

This is Search input need to add more information.


Overview

As part of the propulsion system, aircraft engines need to generate mechanical power while being lightweight. Each component used in the engine must be designed with exacting tolerances and weight in mind. Honeywell switches and sensors can be found performing critical applications throughout the engine systems, including:

  • Fuel/engine valve and nozzle position sensing
  • Transmission position
  • Turbine engine, fuel pump, APU, and propeller speed sensing
  • Bleed air and de-icing system temperature sensing
  • Torque sensing
  • Oil, fuel pressure, and flow sensing
Engine and Fuel Systems Sensors and Switches - Honeywell


Documentation

TITLE DOCUMENT TYPE LANGUAGE SIZE
Military Ground Vehicle Applications Application Note English 456KB


Associated Products

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.