What are you looking for?

This is Search input need to add more information.


Overview

Honeywell is a leading supplier to engine and auxiliary power unit (APU) manufacturers for fuel, air, and lubrication systems to meet the needs of on-engine sensing and interface for FADEC/DEEC control systems.

  • Temperature sensors
  • Pressure transducers
  • Position transducers
  • Speed sensors
  • Oil level sensors
  • Pressure and level switches
  • Accelerometers

These products are also used in engine valves and hydraulic systems: position and pressure sensing products with enhanced reliability and temperature/vibration performance; built-in test options for vital applications. Honeywell engineers have industry-wide expertise in the design and integration of switch and sensor assemblies for engine control systems.

Auxiliary Power Unit - Honeywell


Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.