What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH ZX Series Subminiature Basic Switch, SPDT, 48 Vdc, 0.1 A, Pin Plunger Actuator, Solder Termination.
MICRO SWITCH ZX Series subminiature basic switches are used for simple or precision ON/OFF application needs. These switches combine small size and light weight with ample electrical capacity, low cost and long life.
ZX10C10A01 General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Solder
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 48 Vdc
Contact Type Gold-Plated Silver
Operating Force (OF) 0,88 N [3.17 oz] max.
Release Force 0,15 N [0.52 oz] min.
Pretravel (PT) 1,30 mm [0.051 in] max.
Overtravel (OT) 0,2 mm [0.008 in] min.
Differential Travel (DT) 0,30 mm [0.012 in] max.
Operating Position (OP) 7,0 mm ±0,3 mm [0.276 in ±0.012 in]
Free Position (FP) 8,6 mm [0.339 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 3 Million min.
Electrical Service Life Min. 1,000,000 operations on resistive load current 0.1 A at 48 Vdc
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, CE, CSA
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 6,5 mm [0.256 in]
Tightening Torque 0,10 N m [0.9 in lb]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZX

Technical Specifications

Switch Type MICRO SWITCH Subminiature 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Solder
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 48 Vdc
Contact Type Gold-Plated Silver
Operating Force (OF) 0,88 N [3.17 oz] max.
Release Force 0,15 N [0.52 oz] min.
Pretravel (PT) 1,30 mm [0.051 in] max.
Overtravel (OT) 0,2 mm [0.008 in] min.
Differential Travel (DT) 0,30 mm [0.012 in] max.
Operating Position (OP) 7,0 mm ±0,3 mm [0.276 in ±0.012 in]
Free Position (FP) 8,6 mm [0.339 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 3 Million min.
Electrical Service Life Min. 1,000,000 operations on resistive load current 0.1 A at 48 Vdc
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, CE, CSA
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 6,5 mm [0.256 in]
Tightening Torque 0,10 N m [0.9 in lb]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZX

Documents


Product Features

  • Subminiature: 6,5 mm H x 5,7 mm W x 12,7 mm L [0.26 in H x 0.22 in W x 0.50 in L]
  • Choice of low energy or power duty electrical ratings (gold-plated or silver contacts)
  • Single pole double throw (SPDT) circuitry or single pole single throw (SPST) circuitry available
  • Choice of 0.1 A or 3 A ratings
  • Choice of actuation, termination and operating characteristics
  • Polybutylene terephthalate housing material

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.