What are you looking for?

This is Search input need to add more information.


Overview

ZW Series, Sealed Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Straight Lever Actuator, Solder Angled Termination.
MICRO SWITCH ZW Series subminiature basic switches are used for simple or precision ON/OFF application needs. These switches combine small size and light weight with ample electrical capacity, low cost and long life.
ZW10E15CD1 Watertight Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed IP00
Circuitry SPDT
Actuator Straight Lever
Termination Solder Angled
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 125 Vac/250 Vac
Actuator Length 19,4 mm [0.76 in]
Contact Type Gold-Plated Silver
Operating Force (OF) 0,54 N [1.94 oz] max.
Release Force 0,11 N [0.39 oz] min.
Pretravel (PT) 4,8 mm [0.189 in] max.
Overtravel (OT) 1,0 mm [0.039 in] min.
Differential Travel (DT) 0,71 mm [0.028 in] max.
Operating Position (OP) 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
Free Position (FP) 14,8 mm [0.583 in] max.
Housing Material PBT Polyester Thermoplastic
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, cUL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZW

Technical Specifications

Switch Type MICRO SWITCH Subminiature 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed IP00
Circuitry SPDT
Actuator Straight Lever
Termination Solder Angled
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 125 Vac/250 Vac
Actuator Length 19,4 mm [0.76 in]
Contact Type Gold-Plated Silver
Operating Force (OF) 0,54 N [1.94 oz] max.
Release Force 0,11 N [0.39 oz] min.
Pretravel (PT) 4,8 mm [0.189 in] max.
Overtravel (OT) 1,0 mm [0.039 in] min.
Differential Travel (DT) 0,71 mm [0.028 in] max.
Operating Position (OP) 8,8 mm ±1,2 mm [0.347 in ±0.047 in]
Free Position (FP) 14,8 mm [0.583 in] max.
Housing Material PBT Polyester Thermoplastic
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 1,000,000 operations on resistive load current 0.1 A at 125/250 Vac
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts and 1250 Vac (50 Hz to 60 Hz), between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, cUL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZW

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZW Series Sealed Subminiature Basic Switches Datasheet English 3MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Application Note: Watertight Switches in Transportation Application Note English 728KB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Transportation Range Guide Product Range Guide English 4MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Solutions for Oxygen Concentrators Application Note English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Subminiature: 9,0 mm H x 6,4 mm W x 19,8 mm L [0.36 in H x 0.25 in W x 0.78 in L]
  • Choice of low energy or power duty electrical ratings (gold-plated or silver contacts)
  • Single pole double throw (SPDT) circuitry or single pole single throw (SPST) circuitry available
  • Choice of 0.1 A or 5 A ratings
  • Choice of actuation, termination and operating characteristics
  • Polycarbonate housing material
  • IP67 sealed construction available

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.