What are you looking for?

This is Search input need to add more information.


Overview

ZS Series, One Piece Sensor, Harsh Environment 3-wire dc, Cylindrical, Stainless steel, Ryton R4, NO Current Source, 10 Vdc to 32.2 Vdc.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by Hall Effect principle, which is used to detect magnetic fields passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
ZS-00445-050 M12 - Honeywell

Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 15 mA
Supply Voltage 10 Vdc to 32.2 Vdc
Load Current 250 mA
Output Type Normally open, current sourcing
Operating Temperature -40°C to 80°C [-40°F to 176°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M18
Housing Material Stainless steel
Sensing Face Ryton R4
Termination Leadwire
Cable Length 5000 mm [197 in]
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Gd (mm) 8,25
Shock 6 g 11 ms
BITE No
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 50 MOhm at 500 Vdc
Mean Time Between Failure 80000
Altitude Pressure -1300 ft to 25000 ft
Conducted Suscept RTCA/DO-160C
LEMP RTCA/DO-160C
RF Suspect RTCA/DO-160C
RF Emission RTCA/DO-160C
Conducted Emission RTCA/DO-160C
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 15 mA
Supply Voltage 10 Vdc to 32.2 Vdc
Load Current 250 mA
Output Type Normally open, current sourcing
Operating Temperature -40°C to 80°C [-40°F to 176°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M18
Housing Material Stainless steel
Sensing Face Ryton R4
Termination Leadwire
Cable Length 5000 mm [197 in]
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Gd (mm) 8,25
Shock 6 g 11 ms
BITE No
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 50 MOhm at 500 Vdc
Mean Time Between Failure 80000
Altitude Pressure -1300 ft to 25000 ft
Conducted Suscept RTCA/DO-160C
LEMP RTCA/DO-160C
RF Suspect RTCA/DO-160C
RF Emission RTCA/DO-160C
Conducted Emission RTCA/DO-160C
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Product Features

  • Hall effect, magnetic field sensitive
  • High frequency switching
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.