What are you looking for?

This is Search input need to add more information.


Overview

ZS Series, One Piece Sensor, Harsh Environment 5-wire dc, Cylindrical, Stainless steel, Ceramic, NO Current Sink, 12 Vdc to 32 Vdc.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Eddy Current Killed Oscillator (ECKO) principle, which is used to detect metal objects passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
ZS-00351-01 M12 - Honeywell

Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 15 mA
Supply Voltage 12 Vdc to 32 Vdc
Load Current 100 mA
Output Type Normally open, current sinking
Operating Temperature -35°C to 63°C [-31°F to 145°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M18
Housing Material Stainless steel
Sensing Face Ceramic
Connector(s) MIL-C26482G Series 2
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Gd (mm) 7,27
BITE Yes
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 10 MOhm at 500 Vdc
Mean Time Between Failure 106000
Weight 85 g [2.3 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 15 mA
Supply Voltage 12 Vdc to 32 Vdc
Load Current 100 mA
Output Type Normally open, current sinking
Operating Temperature -35°C to 63°C [-31°F to 145°F]
Shape Cylindrical
Packaging One piece sensor
Dimension M18
Housing Material Stainless steel
Sensing Face Ceramic
Connector(s) MIL-C26482G Series 2
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Gd (mm) 7,27
BITE Yes
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 10 MOhm at 500 Vdc
Mean Time Between Failure 106000
Weight 85 g [2.3 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Product Features

  • All Metal Sensing
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.