What are you looking for?

This is Search input need to add more information.


Overview

ZS Series, Two Piece Sensor, Cylindrical.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation variable inductance, which is used to detect magnetic fields passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
ZS-00331-085 Aerospace, Ordnance and Marine Proximity Sensors, M18 - Honeywell - Honeywell


Technical Specifications

Series Name ZS
Technology Variable inductance
Operating Temperature -35°C to 63°C [-31°F to 145°F]
Shape Cylindrical
Packaging Two Piece Sensor
Dimension 15,8 mm [0.6 in]
Termination Connector, leadwire
Connector(s) VG95328M8-3APN
Cable Length 850 mm [33.5 in]
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Gd (mm) 4,06
BITE Yes
Insulation Resistance 10 MOhm at 500 Vdc
Mean Time Between Failure 500000
Weight 135 g [4.8 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name ZS
Technology Variable inductance
Operating Temperature -35°C to 63°C [-31°F to 145°F]
Shape Cylindrical
Packaging Two Piece Sensor
Dimension 15,8 mm [0.6 in]
Termination Connector, leadwire
Connector(s) VG95328M8-3APN
Cable Length 850 mm [33.5 in]
Guaranteed Actuation Distance 1 mm to 1,99 mm [0.039 in to 0.0783 in]
Gd (mm) 4,06
BITE Yes
Insulation Resistance 10 MOhm at 500 Vdc
Mean Time Between Failure 500000
Weight 135 g [4.8 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Proximity Sensors Line Guide Product Line Guide English 164KB
Position Sensors Range Guide Product Range Guide English 1MB

Product Features

  • Hall effect, magnetic field sensitive
  • High frequency switching
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.