What are you looking for?

This is Search input need to add more information.


Overview

ZS Series, One Piece Sensor, Harsh Environment 3-wire dc, Rectangular, Stainless steel, Ceramic, NO Current Source, 14 Vdc to 33 Vdc.
Environment-proof, self-contained proximity sensor enclosed in a rugged stainless steel housing, designed to meet the requirements of aerospace, ordnance, marine, mass transit and high performance industrial equipment. Operation by the Eddy Current Killed Oscillator (ECKO) principle, which is used to detect magnetic fields passing in front of the sensing face. Once a target metal is detected, a trigger signal is produced which is then passed through the output conditioning circuitry to give a high or low output, depending on the sensor application.
ZS-00308-01 Aerospace, Ordnance and Marine Proximity Sensors, M18 - Honeywell - Honeywell


Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 10 mA
Supply Voltage 14 Vdc to 33 Vdc
Load Current 200 mA
Output Type Normally open, current sourcing
Operating Temperature -40°C to 100°C [-40°F to 212°F]
Shape Rectangular
Packaging One piece sensor
Housing Material Stainless steel
Sensing Face Ceramic
Termination Leadwire
Cable Length 1000 mm [39.4 in]
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Operating Frequency 2000 Hz
Gd (mm) 8,5
Shock 100 g 6 ms
BITE No
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 50 MOhm at 500 Vdc
Mean Time Between Failure 144000
Conducted Suscept MIL-STD-461B
LEMP DEF 07-55, T2, S5
RF Suspect MIL-STD-461B
RF Emission MIL-STD-461B
Conducted Emission MIL-STD-461B
Comments Freq range 10 Hz to 500 Hz, Cross Over Freq (COF) 58 Hz to 62 Hz, 0.75 ms-2 below COF 100 ms-2 above COF
Weight 80 g [2.8 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Technical Specifications

Series Name ZS
Sensor Type Harsh environment
Technology ECKO
Supply Current 10 mA
Supply Voltage 14 Vdc to 33 Vdc
Load Current 200 mA
Output Type Normally open, current sourcing
Operating Temperature -40°C to 100°C [-40°F to 212°F]
Shape Rectangular
Packaging One piece sensor
Housing Material Stainless steel
Sensing Face Ceramic
Termination Leadwire
Cable Length 1000 mm [39.4 in]
Guaranteed Actuation Distance 4 mm to 4,99 mm [0.1574 in to 0.19646 in]
Operating Frequency 2000 Hz
Gd (mm) 8,5
Shock 100 g 6 ms
BITE No
Reverse Polarity Yes
Short Circuit Yes
Pressure Proof No
Insulation Resistance 50 MOhm at 500 Vdc
Mean Time Between Failure 144000
Conducted Suscept MIL-STD-461B
LEMP DEF 07-55, T2, S5
RF Suspect MIL-STD-461B
RF Emission MIL-STD-461B
Conducted Emission MIL-STD-461B
Comments Freq range 10 Hz to 500 Hz, Cross Over Freq (COF) 58 Hz to 62 Hz, 0.75 ms-2 below COF 100 ms-2 above COF
Weight 80 g [2.8 oz]
UNSPSC Commodity 41111926 Proximity sensors
UNSPSC Code 41111926

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Position Sensors Range Guide Product Range Guide English 2MB

Product Features

  • Hall effect, magnetic field sensitive
  • High frequency switching
  • Small housing
  • High level of electronics protection
  • Leadwire or connector termination

Applications

  • Aircraft landing gear
  • Gun turret position control
  • Door and hatch open/closed monitoring

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.