What are you looking for?

This is Search input need to add more information.


Overview

ZM1 Series, Subminiature Basic Switch, SPDT, 10.1 A, 125/250 Vac, Short Straight Lever, Solder Termination.
MICRO SWITCH ZM1 Series subminiature basic switches are used for simple or precision ON/OFF application needs and are rated up to 16 A. These switches combine small size and light weight with ample electrical capacity, low cost and long life.
ZM190C10B01 General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 10.1 A
Sealed No
Circuitry SPDT
Actuator Short Straight Lever
Termination Solder
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Voltage 125 Vac/250 Vac
Approvals UL, cUL, ENEC
Actuator Length 16,7 mm [0.66 in]
Contact Type Silver
Operating Force (OF) 50 gf max.
Release Force 6 gf min.
Pretravel (PT) 3,6 mm [0.142 in] max.
Overtravel (OT) 0,61 mm [0.024 in] min.
Differential Travel (DT) 0,8 mm [0.031 in] max.
Operating Position (OP) 8,95 mm ±0,8 mm [0.35 in ±0.031 in]
Free Position (FP) 11,75 mm [0.46 in]
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 10,000 operations
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts for one minute
Electrical Operating Frequency 120 operations per minute max.
Agency Approvals and Standards UL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM1

Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 10.1 A
Sealed No
Circuitry SPDT
Actuator Short Straight Lever
Termination Solder
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Voltage 125 Vac/250 Vac
Approvals UL, cUL, ENEC
Actuator Length 16,7 mm [0.66 in]
Contact Type Silver
Operating Force (OF) 50 gf max.
Release Force 6 gf min.
Pretravel (PT) 3,6 mm [0.142 in] max.
Overtravel (OT) 0,61 mm [0.024 in] min.
Differential Travel (DT) 0,8 mm [0.031 in] max.
Operating Position (OP) 8,95 mm ±0,8 mm [0.35 in ±0.031 in]
Free Position (FP) 11,75 mm [0.46 in]
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 10,000 operations
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts for one minute
Electrical Operating Frequency 120 operations per minute max.
Agency Approvals and Standards UL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM1

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches Datasheet English 1MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Safety and Productivity Solutions in Hospital Applications Brochure English 13MB

Product Features

  • Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
  • SPDT, SPNO, and SPNC circuitry available
  • Choice of 0.1 A, 3 A, 6 A, 10.1A, and 16 A ratings
  • Choice of actuation, termination and operating characteristics

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.