What are you looking for?

This is Search input need to add more information.


Overview

ZM1 Series, Subminiature Basic Switch, SPDT, 125/250 Vac, Pin Plunger, Quick Connect Termination.
MICRO SWITCH ZM1 Series subminiature basic switches are used for simple or precision ON/OFF application needs and are rated up to 16 A. These switches combine small size and light weight with ample electrical capacity, low cost and long life.
ZM110B70A01 General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Voltage 125 Vac/250 Vac
Approvals UL, cUL, ENEC
Contact Type Silver
Operating Force (OF) 70 gf max.
Release Force 5 gf min.
Pretravel (PT) 1,1 mm [0.043 in] max.
Overtravel (OT) 0,4 mm [0.016 in] min.
Differential Travel (DT) 0,2 mm [0.008 in] max.
Operating Position (OP) 8,5 mm ± 0,3 mm [0.335 in ±0.015 in]
Free Position (FP) 9,35 mm [0.37 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 10,000 operations
Dielectric Strength 500 Vac (50 Hz to 60 Hz) between contacts for one minute
Electrical Operating Frequency 120 operations per minute max.
Agency Approvals and Standards UL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM1

Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Voltage 125 Vac/250 Vac
Approvals UL, cUL, ENEC
Contact Type Silver
Operating Force (OF) 70 gf max.
Release Force 5 gf min.
Pretravel (PT) 1,1 mm [0.043 in] max.
Overtravel (OT) 0,4 mm [0.016 in] min.
Differential Travel (DT) 0,2 mm [0.008 in] max.
Operating Position (OP) 8,5 mm ± 0,3 mm [0.335 in ±0.015 in]
Free Position (FP) 9,35 mm [0.37 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 1 Million min.
Electrical Service Life Min. 10,000 operations
Dielectric Strength 500 Vac (50 Hz to 60 Hz) between contacts for one minute
Electrical Operating Frequency 120 operations per minute max.
Agency Approvals and Standards UL, CE, ENEC
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM1

Documents


Product Features

  • Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
  • SPDT, SPNO, and SPNC circuitry available
  • Choice of 0.1 A, 3 A, 6 A, 10.1A, and 16 A ratings
  • Choice of actuation, termination and operating characteristics

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.