What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH ZM Series Subminiature Basic Switch, SPDT, 125/250 Vac, 0.1 A, Straight Lever Actuator, PCB Termination, Gold-Plate Brass Contacts.
MICRO SWITCH ZM Series subminiature basic switches are used for simple or precision ON/OFF application needs. These switches combine small size and light weight with ample electrical capacity, low cost and long life.
ZM10D20D01 General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Straight Lever
Termination PCB Terminals
Operating Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Voltage 125 Vac
Actuator Length 24,8 mm [0.98 in]
Contact Type Gold-Plated Brass
Operating Force (OF) 0,20 N [0.71 oz] max.
Release Force 0,05 N [0.18 oz] min.
Pretravel (PT) 6,1 mm [0.240 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Operating Position (OP) 8,9 mm ± 1,5 mm [0.350 in ±0.059 in]
Free Position (FP) 16,5 mm [0.650 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 5 Million min.
Electrical Service Life Min.1,000,000 operations on resistive load current 0.1 A at 125 Vac; 0.1 A at 30 Vdc
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, CE, CSA
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM

Technical Specifications

Switch Type MICRO SWITCH Subminiature 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
Ampere Rating 0.1 A
Sealed No
Circuitry SPDT
Actuator Straight Lever
Termination PCB Terminals
Operating Temperature -40 °C to 120 °C [-40 °F to 248 °F]
Voltage 125 Vac
Actuator Length 24,8 mm [0.98 in]
Contact Type Gold-Plated Brass
Operating Force (OF) 0,20 N [0.71 oz] max.
Release Force 0,05 N [0.18 oz] min.
Pretravel (PT) 6,1 mm [0.240 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Operating Position (OP) 8,9 mm ± 1,5 mm [0.350 in ±0.059 in]
Free Position (FP) 16,5 mm [0.650 in] max.
Housing Material Polyamide (Nylon)
Humidity 85 % RH max. at 40 °C [104 °F]
Expected Mechanical Life 5 Million min.
Electrical Service Life Min.1,000,000 operations on resistive load current 0.1 A at 125 Vac; 0.1 A at 30 Vdc
Dielectric Strength 1000 Vac (50 Hz to 60 Hz) between contacts, between terminals and ground, for one minute
Electrical Operating Frequency 400 operations per minute max.
Agency Approvals and Standards UL, CE, CSA
Mounting Screw Size 2,3 mm [0.091 in] Flat fillister head
Mounting Centers 9,5 mm [0.37 in]
Tightening Torque 0,31 N m [2.7 in lb]
Comment UL, cUL: 61058-1; CQC: GB15092-1
Availability Global
Series Name ZM

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZM/ZM1 Series Subminiature Basic Switches Datasheet English 1MB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Embedded Products in Hospital Applications Brochure English 5MB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Safety and Productivity Solutions in Hospital Applications Brochure English 13MB

Product Features

  • Subminiature: 10,6 mm H x 6,4 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
  • Choice of low energy or power duty electrical ratings (gold-plated or silver contacts)
  • Single pole double throw (SPDT) circuitry or single pole single throw (SPST) circuitry available
  • Choice of 0.1 A, 5 A, 10.1 A, or 16 A ratings
  • Choice of actuation, termination and operating characteristics
  • Polyamide (nylon) housing material

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.