What are you looking for?

This is Search input need to add more information.


Overview

ZH10 Series Single Hall-effect zero speed sensor, 910 mm cable, straight exit.
The ZH10 Hall-effect Speed Sensors provide a durable, cost-effective solution in most harsh environments. The sensor is available in a 11,9 mm diameter, in a 25,4 mm length. The aluminum package is simple to install and adjust and does not require rotational orientation.
ZH10 Hall-effect Digital Speed Sensors - Honeywell


Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 11,9 mm
Housing Length 25,4 mm
Supply Voltage 4 Vdc to 24 Vdc
Operating Frequency 0 Hz to 15 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 910 mm cable, straight exit
Availability Global
Series Name ZH10

Technical Specifications

Sensing Type Single Hall-effect Zero Speed
Housing Diameter 11,9 mm
Housing Length 25,4 mm
Supply Voltage 4 Vdc to 24 Vdc
Operating Frequency 0 Hz to 15 kHz
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Connection(s) 910 mm cable, straight exit
Availability Global
Series Name ZH10

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
ZH10 Series Hall-effect Zero Speed Sensors Datasheet English 130KB
Speed Sensors Range Guide Product Range Guide English 767KB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB

Product Features

  • Low cost
  • Omni-directional sensor to target orientation
  • Digital output
  • Small size
  • Low power consumption

Applications

  • Industrial process control
  • Factory automation
  • Rotary applications, such as pumps, rollers, mixers, fan speed measurement, transmission, spindles, gear reducer RPM, process speed, synchronization, generator set, compressor speed and dyno testing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.