What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH ZD Series Subminiature Basic Switch, Single Pole Double Throw Circuitry, 10 mA @ 12 Vdc, Pin Plunger, PCB Straight Termination, Gold Contacts.
MICRO SWITCH ZD Series subminiature basic switches combine small size and light weight with ample electrical capacity, low cost and extended life. ZD Series has optional IP67 sealed functionality with pre-wired leads.
ZD20S20A05 Watertight Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Subminiature 12,0 mm H x 5,4 mm W x 14,7 mm L [0.47 in H x 0.21 in W x 0.58 in L]
Ampere Rating 10 mA
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination PCB Straight
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 12 Vdc
Contact Type Gold-Plated Silver
Operating Force (OF) 130 gf max.
Release Force 13 gf min.
Pretravel (PT) 0,8 mm [0.032 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Differential Travel (DT) 0,30 mm [0.012 in] max.
Operating Position (OP) 3,05 mm ±0,2 mm [0.12 in ±0.008 in]
Free Position (FP) 3,65 mm [0.144 in] max.
Housing Material PBT Polyester Thermoplastic
Expected Mechanical Life 500,000 min.
Dielectric Strength 150 Vac (50 Hz to 60 Hz)/minute between contacts. 500 Vac (50 Hz to 60 Hz)/minute between live parts and dead metal parts.
Electrical Operating Frequency 126 operations per minute max.
Agency Approvals and Standards UL, cUL, CE, ENEC
Package Height 12,0 mm [0.47 in]
Package Width 5,4 mm [0.21 in]
Package Length 14,7 mm [0.58 in]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZD

Technical Specifications

Switch Type MICRO SWITCH Subminiature 12,0 mm H x 5,4 mm W x 14,7 mm L [0.47 in H x 0.21 in W x 0.58 in L]
Ampere Rating 10 mA
Sealed No
Circuitry SPDT
Actuator Pin Plunger
Termination PCB Straight
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 12 Vdc
Contact Type Gold-Plated Silver
Operating Force (OF) 130 gf max.
Release Force 13 gf min.
Pretravel (PT) 0,8 mm [0.032 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Differential Travel (DT) 0,30 mm [0.012 in] max.
Operating Position (OP) 3,05 mm ±0,2 mm [0.12 in ±0.008 in]
Free Position (FP) 3,65 mm [0.144 in] max.
Housing Material PBT Polyester Thermoplastic
Expected Mechanical Life 500,000 min.
Dielectric Strength 150 Vac (50 Hz to 60 Hz)/minute between contacts. 500 Vac (50 Hz to 60 Hz)/minute between live parts and dead metal parts.
Electrical Operating Frequency 126 operations per minute max.
Agency Approvals and Standards UL, cUL, CE, ENEC
Package Height 12,0 mm [0.47 in]
Package Width 5,4 mm [0.21 in]
Package Length 14,7 mm [0.58 in]
Comment UL, cUL: 61058-1; ENEC: IEC 61058-1; CQC: GB15092-1
Availability Global
Series Name ZD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH ZD Series Sealed Subminiature Basic Switches Datasheet English 560KB
PK 80173: Z Series Basic Switches Installation Instructions English 134KB
Hospital Applications Brochure English 5MB
Application Note: Watertight Switches in Transportation Application Note English 728KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Transportation Range Guide Product Range Guide English 4MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Subminiature: 10,6 mm H x 6,35 mm W x 19,8 mm L [0.42 in H x 0.25 in W x 0.78 in L]
  • Choice of low energy or power duty electrical ratings (gold-plated or silver contacts)
  • Single pole double throw (SPDT) circuitry
  • Choice of 10 mA or 3 A ratings
  • Choice of actuation, termination and operating characteristics
  • Mounting posts for quick installation
  • PBT polyester housing material

Applications

  • Automotive, truck, and boat wire harnesses
  • Throttle control
  • Indicator lights
  • Applications where a pre-wired sealed on/off switch is required

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.