/content/sps/us/en/search-results.html

Large Basic Switches

YE Series

25 A. SPNO. Variety of actuators & terminations. 25,4 mm centers. Side or panel mounting.

Overview

Accurate, reliable, and repeatable, MICRO SWITCH BZ/BA/BM/BE/6AS/WZ/YZ/WA/YA Series features precise operating characteristics and enhanced life. These premium, large snap-action switches offer precision operation and sensitive differential travel.

Utilizing state-of-the-art manufacturing processes and quality controls, Honeywell has engineered premium, large snap-action switches that meet various international agency requirements. Some models have military qualifications. These Series are often used for precision on/off applications, as well as end of limit, presence/absence, and manual operator interface functions.

Their engineered design is suitable for various application needs. Configured options provide a wide variety of operating and interface characteristics.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
application/pdf 2.59 MB
12/12/2022
2.59 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
application/pdf 1.04 MB
12/20/2022
1.04 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Oil and Gas Brochure -
application/pdf 3.4 MB
10/25/2022
3.4 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Application Note
Name
Description
File Size
Date
Size
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches for Automated Parking Gates/Barriers
application/pdf 2.84 MB
11/17/2022
2.84 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
1.04 MB
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
2.59 MB
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
16.69 MB
Forestry Vehicles
1.05 MB
12/20/2022
1.05 MB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
617.67 KB
Oil and Gas Brochure -
3.4 MB
10/25/2022
3.4 MB
Construction Vehicles -
984.29 KB
12/20/2022
984.29 KB
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
1.78 MB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
6.48 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
2.84 MB
Name
Description
File Size
Date
Size
MICRO SWITCH BZ/BA/BM/BE & 6AS Series Premium Large Snap-Action Switches
2.59 MB
12/12/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
Partners Providing Technical Safety and Productivity Solutions
1.04 MB
12/20/2022
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Oil and Gas Brochure -
3.4 MB
10/25/2022
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Forestry Vehicles
1.05 MB
12/20/2022
Construction Vehicles -
984.29 KB
12/20/2022
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Agricultural Vehicles -
1.11 MB
12/20/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Switches for Automated Parking Gates/Barriers
2.84 MB
11/17/2022
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
YE-2RB-A2
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Overtravel Pin Plunger Actuator, 3,89 N to 6,12 N [14.0 oz to 22.0 oz] Operating Force, Silver Contacts, Screw Termination, UL, CSA
alt
YE-2RQ27-A4
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, High Overtravel Plunger Actuator, Screw Termination, Silver Cadmium Oxide, Contacts, UL, CSA
alt
YE-2RV198-A41
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Straight Lever Actuator, 4,17 N to 5,84 N [15.0 oz to 21.0 oz] Operating Force, Screw Termination, Silver Contacts, UL, CSA, Rigid Lever
alt
YE-2RV22-D5
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Roller Lever Actuator (Stainless Steel Roller), 1,67 N [6 oz] Operating Force, Quick Connect Termination, Silver Contacts, UL, CSA, CE, Rigid Lever
alt
YE-2RV248-D6
LARGE BASIC SWITCH
Image
SKU
Description
alt
YE-2RB-A2
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Overtravel Pin Plunger Actuator, 3,89 N to 6,12 N [14.0 oz to 22.0 oz] Operating Force, Silver Contacts, Screw Termination, UL, CSA
alt
YE-2RQ27-A4
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, High Overtravel Plunger Actuator, Screw Termination, Silver Cadmium Oxide, Contacts, UL, CSA
alt
YE-2RV198-A41
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Straight Lever Actuator, 4,17 N to 5,84 N [15.0 oz to 21.0 oz] Operating Force, Screw Termination, Silver Contacts, UL, CSA, Rigid Lever
alt
YE-2RV22-D5
MICRO SWITCH YE Series Standard Basic Switch, Single Pole Normally Open Circuitry, 25 A at 250 Vac, Roller Lever Actuator (Stainless Steel Roller), 1,67 N [6 oz] Operating Force, Quick Connect Termination, Silver Contacts, UL, CSA, CE, Rigid Lever
alt
YE-2RV248-D6
LARGE BASIC SWITCH