What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH WW Series Snap-in Panel Mount Switch, Single Pole Normally Closed (SPNC) Circuitry, 0.1 A at 125 Vac, Plunger Lever, Quick Connect Termination.
MICRO SWITCH™ WW Series' switching mechanism is a non-snap double-break shorting bar type construction. One, two, or three circuit versions are available.WWs are available with or without a plunger guard. A cheat key can be furnished for use with the plunger guard to maintain the switch plunger in the depressed condition.
WW1K05D-D9 Specialty Large Basic Switches - Honeywell


Technical Specifications

Switch Type Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
Ampere Rating 0.1 A
Sealed No
Circuitry SPNC
Actuator Plunger Lever
Termination Quick Connect
Voltage 125 Vac
Actuator Length 12,5 mm [0.49 in]
Overtravel (OT) 5,0 mm [0.20 in] min.
Operating Position (OP) 3,5 mm [0.14 in]
Material Plastic
Housing Material Plastic
Expected Mechanical Life 100000 cycles
Agency Approvals and Standards UL, CSA
Package Height 40,00 mm [1.575 in]
Package Width 31,52 mm [1.241 in]
Package Length 17,53 mm [0.69 in]
Recommended For Door Status Indication; Plunger guard available
Availability Global
Series Name WW

Technical Specifications

Switch Type Snap-in Panel Mount (13,97 mm x 28,45 mm [0.55 in x 1.12 in] panel cutout)
Ampere Rating 0.1 A
Sealed No
Circuitry SPNC
Actuator Plunger Lever
Termination Quick Connect
Voltage 125 Vac
Actuator Length 12,5 mm [0.49 in]
Overtravel (OT) 5,0 mm [0.20 in] min.
Operating Position (OP) 3,5 mm [0.14 in]
Material Plastic
Housing Material Plastic
Expected Mechanical Life 100000 cycles
Agency Approvals and Standards UL, CSA
Package Height 40,00 mm [1.575 in]
Package Width 31,52 mm [1.241 in]
Package Length 17,53 mm [0.69 in]
Recommended For Door Status Indication; Plunger guard available
Availability Global
Series Name WW

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
WW Series Door Switches Catalog Information English 152KB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

    Snap-in panel mounting Variety of terminal sizes Accepts quick-connect insulated terminals 10 A to 16 A electrical rating at 125 Vac or 250 Vac depending upon number of circuits and termination Same panel cutout as double-pole DM switch Quick connect D7 and D9 termination complies with VDE requirements for 3 mm air gap Switches with plunger guards and D7, D9 terminations are VDE approved

Applications

  • Appliances
  • Vending machines
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.