What are you looking for?

This is Search input need to add more information.


Overview

ISA100 WBX Series Hazardous Area Limit Switch, 2.0 dBi omni w/switch mount; straight design, side rotary momentary to left, ISA100.11a wireless networking.
Honeywell’s ISA100 Wireless WBX Series combines the best of Honeywell’s MICRO SWITCH™ Heavy Duty limit switches and ISA100 wireless network protocol. Honeywell WBX Hazardous Location switches are an ISA100.11a compliant product with a wireless interface that will easily integrate into new or pre-existing instrumentation systems. It has a variety of remote or built-in antenna options. Wireless-enabled limit switches can be used for position sensing and presence/absence detection for an endless number of applications. The WBX Series is especially beneficial for remote monitoring applications where wiring or wire maintenance is not physically possible or economically feasible. Combining this greater flexibility with proven harsh-duty packaging can result in increased efficiencies and improved safety for machines, equipment, and operators. Customers with a global footprint can utilize local Honeywell experts for application and solution support.
WBX1B12ABA4 Wireless Limit Switches - Honeywell

Technical Specifications

Actuator No Lever included
Availability US; Canada; Australia
Antenna Type 2.0 dBi omni w/switch mount; straight design with radome
Operating Force (OF) 0,452 Nm [4 in-lb] max.
Full Overtravel Force 0,678 Nm [6 in-lb] max.
Pretravel (PT) 17.5° max.
Product Type Side Rotary - Momentary
Radio 2.4 GHz IEEE 802.15.4 radio; ISA100.11a compliant
Lever Type
Data Rate 250 kbps
Operating Frequency ISM 2.4 GHz
Module Transmit Power 14 dBm max.
Receive Sensitivity -98 dBm typ.
Signal Range nominal 305 m [1000 ft] clear line of sight between the WBX switch and monitor/receiver when using 2.0 dBi integral antenna
Battery 3.6 Vdc Lithium Thionyl Chloride; AA size (2)
Housing Material powder-coated die-cast aluminum body
EMC latest applicable standards: EN 300 328, V1.8.1; EN 61326-1 (2012); EN 301 489-1, V1.9.2; EN 301 489-17, V2.2.1
Shock IEC 60068-2-27; half sine, 50 g, 6 mS
Vibration IEC 60068-2-6: 10 Hz to 58 Hz w/0,35 mm peak-to-peak, 58 Hz to 500 Hz, 10 g
Sealing NEMA 1, 3, 4, 13; IP67 (self-certified)
Expected Mechanical Life 25°C; 1 million operating cycles
Operating Temperature -40°C to 70°C [-40°F to 158°F]
Communication Agency Approvals and Standards FCC 15.247 and 15.209; Industry Canada RSS 210 Gen Issue 8; ETSI, CE mark, ACMA, C-tick mark
cULus Standards and Certifications

Standards: UL913 8th edition; CAN/CSA-C22.2 No. 157-92 (R2012); UL 60079-0 edition 6; UL 60079-11 edition 6; CSA C22.2 No. 60079-11 : 14 edition 2; CSA C22.2 No. 60079-0 : 11 edition 2

Class I, Div 1, Groups A, B, C, D T4

Class I, Zone 1 AEx ia IIC T4 Ga

Class I, Zone 1 Ex ia IIC T4 Ga

Class II, Zone 21 AEx ia IIIC T135°C Da

Class II, Div 1, Groups E, F, G

Class I, Zone 0 AEx ia IIC T4 Ga

Class I, Zone 0 Ex ia IIC T4 Ga

Class II, Zone 20 AEx ia IIIC T135°C Da

Tambient -40°C to 70°C

ATEX Certification

Standards: EN 60079-0 : 2012+ A11 : 2013; EN 60079-11 : 2012; EN 60079-26 : 2007

Zone 1 Ex ia IIC T4 Ga

Zone 21 Ex ia IIIC T135°C Da

Zone 0 Ex ia IIC T4 Ga

Zone 20 Ex ia IIIC T135°C Da

IEC Ex Certification

Standards: IEC 60079-0 edition 6.0; IEC 60079-11 edition 6.0; IEC 60079-26 edition 2.0

Zone 1 Ex ia IIC T4 Ga

Zone 21 Ex ia IIIC T135°C Da

Zone 0 Ex ia IIC T4 Ga

Zone 20 Ex ia IIIC T135°C Da

UNSPSC Code 20142601
UNSPSC Commodity 20142601 Wireless production control systems
Sealed IP67 (self certified)

Technical Specifications

Actuator No Lever included
Availability US; Canada; Australia
Antenna Type 2.0 dBi omni w/switch mount; straight design with radome
Operating Force (OF) 0,452 Nm [4 in-lb] max.
Full Overtravel Force 0,678 Nm [6 in-lb] max.
Pretravel (PT) 17.5° max.
Product Type Side Rotary - Momentary
Radio 2.4 GHz IEEE 802.15.4 radio; ISA100.11a compliant
Lever Type No Lever included
Data Rate 250 kbps
Operating Frequency ISM 2.4 GHz
Module Transmit Power 14 dBm max.
Receive Sensitivity -98 dBm typ.
Signal Range nominal 305 m [1000 ft] clear line of sight between the WBX switch and monitor/receiver when using 2.0 dBi integral antenna
Battery 3.6 Vdc Lithium Thionyl Chloride; AA size (2)
Housing Material powder-coated die-cast aluminum body
EMC latest applicable standards: EN 300 328, V1.8.1; EN 61326-1 (2012); EN 301 489-1, V1.9.2; EN 301 489-17, V2.2.1
Shock IEC 60068-2-27; half sine, 50 g, 6 mS
Vibration IEC 60068-2-6: 10 Hz to 58 Hz w/0,35 mm peak-to-peak, 58 Hz to 500 Hz, 10 g
Sealing NEMA 1, 3, 4, 13; IP67 (self-certified)
Expected Mechanical Life 25°C; 1 million operating cycles
Operating Temperature -40°C to 70°C [-40°F to 158°F]
Communication Agency Approvals and Standards FCC 15.247 and 15.209; Industry Canada RSS 210 Gen Issue 8; ETSI, CE mark, ACMA, C-tick mark
cULus Standards and Certifications

Standards: UL913 8th edition; CAN/CSA-C22.2 No. 157-92 (R2012); UL 60079-0 edition 6; UL 60079-11 edition 6; CSA C22.2 No. 60079-11 : 14 edition 2; CSA C22.2 No. 60079-0 : 11 edition 2

Class I, Div 1, Groups A, B, C, D T4

Class I, Zone 1 AEx ia IIC T4 Ga

Class I, Zone 1 Ex ia IIC T4 Ga

Class II, Zone 21 AEx ia IIIC T135°C Da

Class II, Div 1, Groups E, F, G

Class I, Zone 0 AEx ia IIC T4 Ga

Class I, Zone 0 Ex ia IIC T4 Ga

Class II, Zone 20 AEx ia IIIC T135°C Da

Tambient -40°C to 70°C

ATEX Certification

Standards: EN 60079-0 : 2012+ A11 : 2013; EN 60079-11 : 2012; EN 60079-26 : 2007

Zone 1 Ex ia IIC T4 Ga

Zone 21 Ex ia IIIC T135°C Da

Zone 0 Ex ia IIC T4 Ga

Zone 20 Ex ia IIIC T135°C Da

IEC Ex Certification

Standards: IEC 60079-0 edition 6.0; IEC 60079-11 edition 6.0; IEC 60079-26 edition 2.0

Zone 1 Ex ia IIC T4 Ga

Zone 21 Ex ia IIIC T135°C Da

Zone 0 Ex ia IIC T4 Ga

Zone 20 Ex ia IIIC T135°C Da

UNSPSC Code 20142601
UNSPSC Commodity 20142601 Wireless production control systems
Sealed IP67 (self certified)

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
ISA100 Wireless Hazardous Area Limit Switch, WBX Series Datasheet English 3MB
32305329: Installation and Technical Manual, ISA100 Wireless Hazardous Area Limit Switch, WBX Series Installation Instructions English 3MB
50096377: Installation Instructions, Wireless Hazardous Area Limit Switches, WBX Series Installation Instructions English 3MB
Wireless Technology for Conveyor Systems Application Note English 197KB
Sensors and Switches in Mobile Cranes Application Note English 2MB
Sensors and Switches Used in Valve Actuators and Valve Positioners Application Note English 656KB
Limitless™ Wireless Solutions on Hangar Doors Application Note English 1MB
Limitless™ Wireless Solutions on Automotive Factory Floors Application Note English 11MB
Application Note: Limitless™ Wireless Hazardous Area Switch for Grain Handling Application Note English 548KB
Limitless™ Wireless Solutions in Industrial Tank Level Monitoring Application Note English 2MB
Application Note: Limitless™ Wireless Hazardous Area Switch for Valve Position Detection Application Note English 570KB
Limitless™ Wireless Solutions in Anti-Two Block Warning Systems for Cranes, Stationary and on Trucks Application Note English 4MB
Crane Jib/Two Block Assembly Application Application Note English 109KB
Limitless™ Safety Shower and Eye Wash Alarm Solutions Application Note English 16MB
Valve Position Sensor (WCX1) Applications Application Note English 315KB
Sensors and Switches for Industrial Manual Process Valves Application Note English 1MB
Industrial Product Line Card Line Card/Selection Chart English 571KB
Limitless™ Brochure Brochure English 4MB
White Paper: Advantages of Combining Intrinsically Safe Equipment and Wireless Technology in Process Manufacturing White Paper English 6MB
Transportation Range Guide Product Range Guide English 4MB
Pairing a Limitless™ Switch with a Limitless™ WPMM Series Monitor Instruction Video Application Note English
White Paper: Wireless Switches Offer Unlimited Benefit White Paper English 122KB
White Paper: The Need for a Well-Equipped Safety Shower and Eye Wash Station White Paper English 3MB
Oil and Gas Brochure Brochure English 4MB
Technical Note: Best Practices to Improve RF Signal Quality Technical Information English 342KB
Wireless Technology for Retractable Roof Systems Application Note English 6MB
Technical Note: Wireless Network Security and Data Reliability Technical Information English 766KB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 120KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2018 Honeywell International Inc.