What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH VPX Series Valve Position Indicator, assembled in China, 4X snap action SPDT switch, 90° indicator, Yellow (open)/Red (closed), Namur shaft, 360° continuous shaft rotation, (3) 3/4-14NPT (A,B, & D) conduit.
MICRO SWITCH Valve Position Indicator, VPX Series switches are built especially for outdoor use in potentially hazardous atmospheres. The switch enclosures are constructed to withstand the pressure of an internal explosion. Flame paths cool the exploded gases to a point less than the lowest safe operating temperature of the surrounding gas. The VPX Series versions equipped with the inductive proximity switches has the Intrinsically Safe (IS) rating. Regardless of where the equipment or machinery is designed, built or installed, the VPX Series products carry global agency coverage.
VPX1C4ABYR1A3B Hazardous Area Limit Switches - Honeywell


Technical Specifications

Approvals Div 1, Class I, Groups B, C, & D; Div 1, Class II, Groups E, F, & G; II 2 G, II 2 D, Ex db IIC T6 Gb; Ex tb IIIC T85°C Db; Ta -40°C to +50°C
Agency Approvals and Standards cULus, ATEX (CE), IEC Ex
Series Name VPX
Availability Global
Product Type MICRO SWITCH Valve Position Indicator
Actuator Side Rotary
Circuitry 4X snap action, SPDT
Housing Material Aluminum
Termination Type (3) 3/4-14NPT (A,B,& D)
Vibration IEC 60068-2-6; 10 Hz to 59 Hz with 1,5 mm peak-to-peak, 60 Hz to 500 Hz @ 5 g, 7.5 min sweeps, 20 sweeps per axis
Housing Type VPX: 152,3 mm H x 140 mm W x 140 mm D [6.0 in H x 5.5 in W x 5.5 in D]
Shock IEC 60068-2-27; half sine, 50 g, 11 mS, 3 axis
Sealing IP66 per IEC 60079-0; IP67 per IEC 60529 (self-certified by Honeywell); NEMA 4, 4X, 6, and 13 per UL 50E
Expected Mechanical Life 500,000 cycles min.
Operating Temperature -40°C to 50°C [-40°F to 122°F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof
Contact Material silver
Assembly Location China
Temperature Class T6
Switch Options 4X snap action
Indicator Angle 90°
Indicator Color Yellow (open), Red (closed)
Shaft NAMUR
Shaft Rotation 360°
Conduit (3) 3/4-14NPT (A,B,&D)
Operating Torque 0,5 Nm [4.4 in-lb] max.
Factory Set Points Switches 1&2: 25° ±25° when shaft is rotated clockwise; Switches 3&4 (45° indicator): 45° ±25° when shaft rotated clockwise, Switches 3&4 (90° indicator): 90° ±25° when shaft is rotated clockwise

Technical Specifications

Approvals Div 1, Class I, Groups B, C, & D; Div 1, Class II, Groups E, F, & G; II 2 G, II 2 D, Ex db IIC T6 Gb; Ex tb IIIC T85°C Db; Ta -40°C to +50°C
Agency Approvals and Standards cULus, ATEX (CE), IEC Ex
Series Name VPX
Availability Global
Product Type MICRO SWITCH Valve Position Indicator
Actuator Side Rotary
Circuitry 4X snap action, SPDT
Housing Material Aluminum
Termination Type (3) 3/4-14NPT (A,B,& D)
Vibration IEC 60068-2-6; 10 Hz to 59 Hz with 1,5 mm peak-to-peak, 60 Hz to 500 Hz @ 5 g, 7.5 min sweeps, 20 sweeps per axis
Housing Type VPX: 152,3 mm H x 140 mm W x 140 mm D [6.0 in H x 5.5 in W x 5.5 in D]
Shock IEC 60068-2-27; half sine, 50 g, 11 mS, 3 axis
Sealing IP66 per IEC 60079-0; IP67 per IEC 60529 (self-certified by Honeywell); NEMA 4, 4X, 6, and 13 per UL 50E
Expected Mechanical Life 500,000 cycles min.
Operating Temperature -40°C to 50°C [-40°F to 122°F]
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switch
Sealed Explosion-proof
Contact Material silver
Assembly Location China
Temperature Class T6
Switch Options 4X snap action
Indicator Angle 90°
Indicator Color Yellow (open), Red (closed)
Shaft NAMUR
Shaft Rotation 360°
Conduit (3) 3/4-14NPT (A,B,&D)
Operating Torque 0,5 Nm [4.4 in-lb] max.
Factory Set Points Switches 1&2: 25° ±25° when shaft is rotated clockwise; Switches 3&4 (45° indicator): 45° ±25° when shaft rotated clockwise, Switches 3&4 (90° indicator): 90° ±25° when shaft is rotated clockwise

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH VPX Series Valve Position Indicators Datasheet English 1MB
VPX1______1_3B CAD Drawing CAD Model -- 20MB
32312068: MICRO SWITCH VPX Series Valve Position Indicator Installation Instructions English 6MB
32325422: MICRO SWITCH VPX Series Wiring Instructions Installation Instructions English 198KB
MICRO SWITCH Hazardous Location Approvals Matrix Hazardous Location Approvals Documentation English 518KB
Detecting and Monitoring Valves in Hazardous Areas Application Note English 152KB
Guide to Hazardous Location Approvals: MICRO SWITCH Hazardous Area Limit Switches Hazardous Location Approvals Documentation English 2MB
Oil and Gas Brochure Brochure English 4MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
MICRO SWITCH Hazardous Area Switches Brochure Brochure English 27MB
VPX (snap switch) SIL mechanical endurance certificate Certificate English 255KB
VPX (prox switch) SIL mechanical endurance certificate Certificate English 254KB
VPX (prox switch) SIL electrical endurance certificate Certificate English 254KB
VPX (snap switch) SIL electrical endurance certificate Certificate English 255KB
White Paper: How Switches Can Stop Machines from Going Boom White Paper English 7MB
Technical Note: Electrical Components within Hazardous Location Environments Application Note English 122KB

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.