What are you looking for?

This is Search input need to add more information.


Overview

VF360NT Hall-effect digital position sensor IC, latching, high sensitivity, AEC-Q100 qualification, North pole activated, SOT-23, pocket tape and reel, 3000 units/reel.

The VF360NT, VF360ST, and VF460S High Sensitivity Latching Digital Hall-Effect Sensor ICs are small, sensitive and versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. They are designed to respond to alternating North and South poles. The VF360NT is turned ON by a North pole, while the VF360ST and VF460S are turned ON by a South pole. This sensor IC does not use chopper stabilization on the Hall element, providing a clean output signal and a faster latch response time when compared to competitive high sensitivity Hall-effect latching sensor ICs which do use chopper stabilization.

Value to Customers
  • AEC-Q100 qualification provides enhanced reliability and quality of electronic components. Components meeting these specifications are often suitable for use in harsh automotive environments without the customer’s need for additional component-level qualification testing.
  • Designed to provide reliable, consistent performance and a fast response time, enhancing efficiency in brushless dc motor (BLDC) applications.
  • Designed to provide a wide supply voltage range and no chopper delay, allowing for potential use in a variety of applications.
  • Designed to provide a clean output signal without the customer having to include additional circuitry to achieve noise suppression due to chopper stabilization.
Differentiation

Honeywell’s VF360NT, VF360ST, and VF460S AEC-Q100-qualified latching sensor ICs offer better performance than many competitive sensor ICs that employ chopper stabilization techniques.

  • Response time: Honeywell's device provides a fast response time, enabling efficiency in BLDC motors.
  • No noise generation: Honeywell's device utilizes a resistorcapacitor (RC) circuit to enable noise suppression required for chopper stabilized sensors.
VF360NT Latching - Honeywell


Technical Specifications

Series Name VF360NT, VF360ST, VF460S
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Latching
Supply Voltage 3 Vdc to 24 Vdc
Output Voltage 0.6 Vdc max.
Supply Current 3.5 Vdc typ. (-40°C to 165°C)
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 165°C [-40°F to 329°F]
Operate Point 30 G typ. (-40°C to 150°C)
Release Point 30 G typ. (-40°C to 150°C)
Differential 40 G min.
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Technical Specifications

Series Name VF360NT, VF360ST, VF460S
Product Type Hall-effect digital position sensor IC
Magnetic Actuation Type Latching
Supply Voltage 3 Vdc to 24 Vdc
Output Voltage 0.6 Vdc max.
Supply Current 3.5 Vdc typ. (-40°C to 165°C)
Output Current 20 mA
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 165°C [-40°F to 329°F]
Operate Point 30 G typ. (-40°C to 150°C)
Release Point 30 G typ. (-40°C to 150°C)
Differential 40 G min.
Package Type SOT-23, pocket tape and reel, 3000 units/reel
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Availability Global

Documents


Product Features

  • Qualified to the AEC-Q100 standard for potential use in automotive applications
  • Fastest response time in its class [1.5 μs]
  • Operate from 30 Gauss typical at 25°C [77°F] and 55 Gauss maximum over the full -40°C to 150°C [-40°F to 302°F] temperature range
  • Latching magnetics
  • Repeatable magnetics (no jitter)
  • No additional electronic noise generated by sensor
  • Non-chopper-stabilized design
  • VF360NT and VF360ST subminiature SOT-23 surface mount package supplied on tape and reel (3000 units per reel)
  • VF460S flat TO-92-style package (1000 units per bag)
  • 3 Vdc to 24 Vdc
  • Built-in reverse polarity protection
  • RoHS-compliant material

Applications

  • BLDC motor commutation for automotive applications: Air input flap to engine, convertible roof position, electronic parking brakes, electronic window lifts and anti-pinch power window systems, HVAC blowers, headlights, power doors, mirrors and tail gates, seat motors, steering, windshield washers and wipers
  • Speed and RPM sensing: Motors and fans; tachometer and counter pickup
  • Flow rate sensing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.