/content/sps/us/en/search-results.html

Miniature Basic Switches

V7 Series

Up to 25 A ac (UL, CSA), 20 A ac (CE, ENEC). dc ratings. Variety of actuators, forces, termination, & contacts. 22,2 mm x 10,3 mm diagonal mount.

Overview

Honeywell’s MICRO SWITCH V7 miniature switches are designed for long term-reliability in a rugged switch packaged with a thermoplastic housing. These switches may be installed in a wide range of applications from simple or precision on/off limits, presence/absence sensing, or embedded in pressure or temperature assemblies.

The V7 switch is available as a pin plunger style or with optional integral or auxiliary levers to actuate the switch and offer versatility in the application. The switch requires as little as 0,15 N [approx. ½ oz] to operate for extremely sensitive applications or an operating force of almost 4 N [14 oz] where higher forces are required.

Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH V7 Series Premium Miniature Basic Switch -
application/pdf 445.87 KB
9/23/2022
445.87 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH V Basic Switch Comparison
application/pdf 751.67 KB
11/14/2023
751.67 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Technical Note
Name
Description
File Size
Date
Size
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Application Note
Name
Description
File Size
Date
Size
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
MICRO SWITCH V Basic Switch Comparison
application/pdf 751.67 KB
11/14/2023
751.67 KB
Industrial Applications: Going Beyond Limits
application/pdf 16.69 MB
11/17/2022
16.69 MB
Exploded view diagram of Honeywell sensors and switches in oil rig applications
application/pdf 6.35 MB
9/23/2022
6.35 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Technical Bulletin #14 - Applying Precision Switches
application/pdf 617.67 KB
5/31/2022
617.67 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Transportation Range Guide
application/pdf 16.68 MB
9/26/2022
16.68 MB
Sensors and Switches in Valves and Flowmeters
application/pdf 1.78 MB
9/23/2022
1.78 MB
MICRO SWITCH V7 Series Premium Miniature Basic Switch -
application/pdf 445.87 KB
9/23/2022
445.87 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Partners Providing Technical Safety and Productivity Solutions -
application/pdf 1.04 MB
4/11/2024
1.04 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Basic, Toggle, and Rocker Switches Range Guide -
application/pdf 6.48 MB
10/25/2022
6.48 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Name
Description
File Size
Date
Size
MICRO SWITCH V7 Series Premium Miniature Basic Switch -
445.87 KB
9/23/2022
Transportation Range Guide
16.68 MB
9/26/2022
Basic, Toggle, and Rocker Switches Range Guide -
6.48 MB
10/25/2022
MICRO SWITCH V Basic Switch Comparison
751.67 KB
11/14/2023
Industrial Applications: Going Beyond Limits
16.69 MB
11/17/2022
Controlling the Future with Technology
11.8 MB
3/7/2023
Partners Providing Technical Safety and Productivity Solutions -
1.04 MB
4/11/2024
Technical Bulletin #14 - Applying Precision Switches
617.67 KB
5/31/2022
Industrial Product Line Card --
2.24 MB
10/25/2022
Exploded view diagram of Honeywell sensors and switches in oil rig applications
6.35 MB
9/23/2022
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensors and Switches in Valves and Flowmeters
1.78 MB
9/23/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Industrial Warehouse Solutions
2.85 MB
9/23/2022
Construction Vehicles -
984.29 KB
12/20/2022
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Product Number
Image
SKU
Description
alt
V7-1A17D8
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Pin Plunger Actuator, 1,47 N [5.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL
alt
V7-1A17D8-048
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Lever Actuator, 0,45 N [1.6 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1A17D8-057
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
alt
V7-1A27D8-207
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 250 Vac, Roller Lever Actuator, 0,84 N [3.0 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1A27D8-636
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 250 Vac, Paddle Lever Actuator, 0,12 N [0.4 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL, ENEC
alt
V7-1A28D882
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 125 Vac, Pin Plunger, 150 gf Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B10E9-207
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Roller Lever Actuator, 0,84 N [3.0 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 250 Vac, Pin Plunger Actuator, 1,47 N [5.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8-022
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8-048
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,49 N [1.7 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL
Image
SKU
Description
alt
V7-1A17D8
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Pin Plunger Actuator, 1,47 N [5.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL
alt
V7-1A17D8-048
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Lever Actuator, 0,45 N [1.6 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1A17D8-057
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Steel Actuator, 0,37 N [1.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA|UL|ENEC
alt
V7-1A27D8-207
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 250 Vac, Roller Lever Actuator, 0,84 N [3.0 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1A27D8-636
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 250 Vac, Paddle Lever Actuator, 0,12 N [0.4 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL, ENEC
alt
V7-1A28D882
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 125 Vac, Pin Plunger, 150 gf Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B10E9-207
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Roller Lever Actuator, 0,84 N [3.0 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 250 Vac, Pin Plunger Actuator, 1,47 N [5.3 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8-022
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,80 N [2.9 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination
alt
V7-1B17D8-048
MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 11 A at 277 Vac, Straight Lever Actuator, 0,49 N [1.7 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination, CSA, UL