What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Normally Open Circuitry, 5 A at 125 Vac, Pin Plunger, 150 gf Maximum Operating Force, Silver Contacts, Quick Connect Termination.
MICRO SWITCH V7 Series premium basic switches are used for simple or precision on/off, end of limit, presence/absence, pressure, temperature and manual operator interface application needs.
V7-1A28D8 General Purpose Basic Switches - Honeywell

Technical Specifications

Switch Type MICRO SWITCH Miniature 15,9 mm H x 10,2 mm W x 28,8 mm L [0.63 in H x 0.4 in W x 1.14 in L]
Ampere Rating 5 A
Sealed No
Circuitry SPNO
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Voltage 125 Vac
Contact Type Silver
Operating Force (OF) 150 gf max.
Release Force 25 gf min.
Overtravel (OT) 1,27 mm [0.050 in] min.
Differential Travel (DT) 0,05 mm to 0,25 mm [0.002 in to 0.010 in] max.
Operating Position (OP) 14,7 mm ±0,38 mm [0.578 in ±0.015 in]
Free Position (FP) 15,9 mm [0.625 in] max.
Housing Material PCT Polyester Thermoplastic
Expected Mechanical Life 10 Million
Agency Approvals and Standards UL, CSA
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,56 N m [5.0 in lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name V7

Technical Specifications

Switch Type MICRO SWITCH Miniature 15,9 mm H x 10,2 mm W x 28,8 mm L [0.63 in H x 0.4 in W x 1.14 in L]
Ampere Rating 5 A
Sealed No
Circuitry SPNO
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -25 °C to 85 °C [-13 °F to 185 °F]
Voltage 125 Vac
Contact Type Silver
Operating Force (OF) 150 gf max.
Release Force 25 gf min.
Overtravel (OT) 1,27 mm [0.050 in] min.
Differential Travel (DT) 0,05 mm to 0,25 mm [0.002 in to 0.010 in] max.
Operating Position (OP) 14,7 mm ±0,38 mm [0.578 in ±0.015 in]
Free Position (FP) 15,9 mm [0.625 in] max.
Housing Material PCT Polyester Thermoplastic
Expected Mechanical Life 10 Million
Agency Approvals and Standards UL, CSA
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,56 N m [5.0 in lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name V7

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH V7 Series Premium Miniature Basic Switch Datasheet English 3MB
V7-1A27D8 highres photo English 2MB
V7-1A27D8 lowres photo English 96KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

Premium V-Basic Switch Features

  • Best suited for higher cost-of-failure applications
  • Designed for 100K operations at a full load or 10M for mechanical life
  • World-wide package size acceptance
  • Current rating ranges from 0.1 A to 25 A
  • UL/CSA approvals

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves
  • Gaming equipment
  • Pressure switches

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.