What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V7 Series Miniature Basic Switch, Single Pole Double Throw Circuitry, 5 A at 250 Vac, Straight Lever Actuator, 0,45 N [1.6 oz] Maximum Operating Force, Silver Contacts, Quick Connect Termination.
MICRO SWITCH V7 Series premium basic switches are used for simple or precision on/off, end of limit, presence/absence, pressure, temperature and manual operator interface application needs.
V7-1A17D8-048 General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Miniature 15,9 mm H x 10,2 mm W x 28,8 mm L [0.63 in H x 0.4 in W x 1.14 in L]
Ampere Rating 5 A
Sealed No
Circuitry SPDT
Actuator Straight Lever
Termination Quick Connect
Operating Temperature -40 °C to 82 °C [-40 °F to 180 °F]
Voltage 250 Vac
Actuator Length 59,5 mm [2.34 in]
Contact Type Silver
Operating Force (OF) 0,45 N [1.6 oz] max.
Release Force 0,04 N [0.14 oz] min.
Pretravel (PT) 6,35 mm [0.250 in] max.
Overtravel (OT) 3,15 mm [0.124 in] min.
Differential Travel (DT) 1,37 mm [0.054 in] max.
Operating Position (OP) 15,3 mm ±2,11 mm [0.603 in ±0.08 in]
Housing Material PCT Polyester Thermoplastic
Agency Approvals and Standards UL, CSA
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,56 N m [5.0 in lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name V7

Technical Specifications

Switch Type MICRO SWITCH Miniature 15,9 mm H x 10,2 mm W x 28,8 mm L [0.63 in H x 0.4 in W x 1.14 in L]
Ampere Rating 5 A
Sealed No
Circuitry SPDT
Actuator Straight Lever
Termination Quick Connect
Operating Temperature -40 °C to 82 °C [-40 °F to 180 °F]
Voltage 250 Vac
Actuator Length 59,5 mm [2.34 in]
Contact Type Silver
Operating Force (OF) 0,45 N [1.6 oz] max.
Release Force 0,04 N [0.14 oz] min.
Pretravel (PT) 6,35 mm [0.250 in] max.
Overtravel (OT) 3,15 mm [0.124 in] min.
Differential Travel (DT) 1,37 mm [0.054 in] max.
Operating Position (OP) 15,3 mm ±2,11 mm [0.603 in ±0.08 in]
Housing Material PCT Polyester Thermoplastic
Agency Approvals and Standards UL, CSA
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,56 N m [5.0 in lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment UL: E12252; CSA: LR41370
Availability Global
Series Name V7

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH V7 Series Premium Miniature Basic Switch Datasheet English 686KB
V7-1A17D8-048 highres photo Photo English 444KB
V7-1A17D8-048 lowres photo Photo English 45KB
MICRO SWITCH V Basic Switch Comparison Product Range Guide English 784KB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB
Safety and Productivity Solutions in Hospital Applications Brochure English 13MB

Product Features

Premium V-Basic Switch Features

  • Best suited for higher cost-of-failure applications
  • Designed for 100K operations at a full load or 10M for mechanical life
  • World-wide package size acceptance
  • Current rating ranges from 0.1 A to 25 A
  • UL/CSA approvals

Applications

  • Appliances
  • Vending machines
  • Timing devices
  • Office equipment
  • Computer/business equipment
  • Test instruments
  • Medical/dental equipment
  • Communications equipment
  • HVAC equipment
  • Manually operated devices
  • Valves
  • Gaming equipment
  • Pressure switches

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.