What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V15W2 Series Explosion Proof Basic Switch, quick-connect terminals, SPDT, 100 g max. operating force, roller lever (lever pivot far from plunger), metric mounting holes, silver alloy contacts, and 5 A electrical rating.
MICRO SWITCH V15W2 Series explosion proof switch approved for use in Zone 2 hazardous locations.
V15W2-EZ100A05-W2 Explosion-Proof Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Explosion Proof Basic Switch 15,9 mm H x 10,30 mm W x 33 mm [0.63 in H x 0.41 in W x 1.3 in L]
Ampere Rating 5 A
Sealed IP40 (exposed terminals)
Circuitry SPDT
Actuator Roller Lever
Termination Quick Connect
Voltage 125/250 Vac
Approvals UL, cUL, ENEC, CQC, IEC Ex
Actuator Length 20,1 mm ±0,8 mm [0.79 in ±0.03 in]
Contact Type Silver alloy
Operating Force (OF) 100 gf max.
Pretravel (PT) 2,1 mm [0.08 in] max.
Overtravel (OT) 1,0 mm [0.039 in] min.
Differential Travel (DT) 0,5 mm [0.002 in] max.
Operating Position (OP) 20,6 mm ±1,6 mm [0.81 in ±0.06 in]
Housing Material PBT Polyester Thermoplastic
Electrical Service Life 5 A, 1/10 HP @ 125 Vac/250 Vac, 10,000 cycles UL/cUL
Agency Approvals and Standards UL, cUL, CQC, ENEC, IEC Ex
Mounting Screw Size 3 mm
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 4,5 kg-cm [3.9 in-lb]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 33 mm [1.3 in]
Recommended For Approved for use in Zone 2 hazardous locations
Comment UL, cUL: UL 61058-1; ENEC/CQC: GB15091.1 and IEC 61058-1
Availability Global
Series Name V15W2

Technical Specifications

Switch Type MICRO SWITCH Explosion Proof Basic Switch 15,9 mm H x 10,30 mm W x 33 mm [0.63 in H x 0.41 in W x 1.3 in L]
Ampere Rating 5 A
Sealed IP40 (exposed terminals)
Circuitry SPDT
Actuator Roller Lever
Termination Quick Connect
Voltage 125/250 Vac
Approvals UL, cUL, ENEC, CQC, IEC Ex
Actuator Length 20,1 mm ±0,8 mm [0.79 in ±0.03 in]
Contact Type Silver alloy
Operating Force (OF) 100 gf max.
Pretravel (PT) 2,1 mm [0.08 in] max.
Overtravel (OT) 1,0 mm [0.039 in] min.
Differential Travel (DT) 0,5 mm [0.002 in] max.
Operating Position (OP) 20,6 mm ±1,6 mm [0.81 in ±0.06 in]
Housing Material PBT Polyester Thermoplastic
Electrical Service Life 5 A, 1/10 HP @ 125 Vac/250 Vac, 10,000 cycles UL/cUL
Agency Approvals and Standards UL, cUL, CQC, ENEC, IEC Ex
Mounting Screw Size 3 mm
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 4,5 kg-cm [3.9 in-lb]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 33 mm [1.3 in]
Recommended For Approved for use in Zone 2 hazardous locations
Comment UL, cUL: UL 61058-1; ENEC/CQC: GB15091.1 and IEC 61058-1
Availability Global
Series Name V15W2

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH V15W2 Series Hazardous Location Basic Switches Datasheet English 561KB
V15W2-EZ100A05-W2 highres photo Photo English 764KB
V15W2-EZ100-W2 lowres photo Photo English 87KB
v15w2-ezx00A05 CAD Drawing CAD Model -- 2MB
32333029: V15W2 Series Basic Switch for Hazardous Locations Installation Instructions Installation Instructions English 158KB
V15W2 Explosion-Proof Basic Switch: Reverse Diagram Application Note English 592KB
MICRO SWITCH V Basic Switch Comparison Product Range Guide English 784KB
Industrial Product Line Card Line Card/Selection Chart English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

  • Approved for use in Zone 2 hazardous locations
  • IP40 (exposed terminals)
  • UL, cUL, ENEC, CQC, IEC Ex approvals
  • 5 A electrical rating
  • Longer service life: over one million mechanical operations
  • Quick-connect terminals
  • SPDT, SPNO1, SPNC1
  • 100 gf, 200 gf1 operating forces
  • Available with a variety of actuators
  • Global package size acceptance
  • Gold contacts are also available for controlling logic-level/low-energy circuits

Applications

  • Appliances (especially with new refrigerants)
  • Valve actuators
  • Commercial refrigeration
  • Ice makers
  • HVAC/R (furnace, refrigeration, ventilation)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.