What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V15W Series Watertight Miniature Basic Switch, 4,8 mm x 0.8 mm terminals, SPDT, 200 g operating force, lever pivot far from plunger, simulated roller lever, ENEC/CQC: 5 A 125/250 Vac; 5 A 30 Vdc, 40T85 5E4; UL/cUL: 5 A 125/250 Vac; 5 A 30 Vdc (10K cycles).
V15W-DZ200A04-W2 Watertight Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Watertight Miniature 15,9 mm H x 10,30 mm W x 33 mm [0.63 in H x 0.41 in W x 1.3 in L]
Ampere Rating 5 A
Sealed Watertight
Circuitry SPDT
Actuator Simulated Roller Lever
Termination 4,8 mm x 0,8 mm terminals
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 125/250 Vac
Approvals UL, cUL, ENEC, CQC
Actuator Length 32,6 mm ±1,5 mm
Contact Type Silver Nickel
Operating Force (OF) 120 gf max.
Release Force 20 gf min.
Pretravel (PT) 3,2 mm [0.13 in] max.
Overtravel (OT) 1,3 mm [0.051 in] min.
Differential Travel (DT) 1,2 mm [0.047 in] max.
Operating Position (OP) 18,5 mm ±1,52 mm [0.730 ±0.060 in]
Material Plastic
Housing Material PBT Polyester Thermoplastic
Humidity 95 % max.
Expected Mechanical Life 1 Million
Electrical Service Life (5 A): 50000 cycles ENEC, 10000 cycles UL
Electrical Operating Frequency 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size 3 mm
Tightening Torque 5,8 kg-cm [5.0 in-lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 33 mm [1.3 in]
Recommended For Harsh-duty, wash down areas, including food packaging, forklifts, ATVs, golf carts, lawn mowers garbage trucks, salt trucks, commercial buses, and wheelchair lifts for vans.
Availability Global
Series Name V15W

Technical Specifications

Switch Type MICRO SWITCH Watertight Miniature 15,9 mm H x 10,30 mm W x 33 mm [0.63 in H x 0.41 in W x 1.3 in L]
Ampere Rating 5 A
Sealed Watertight
Circuitry SPDT
Actuator Simulated Roller Lever
Termination 4,8 mm x 0,8 mm terminals
Operating Temperature -40 °C to 85 °C [-40 °F to 185 °F]
Voltage 125/250 Vac
Approvals UL, cUL, ENEC, CQC
Actuator Length 32,6 mm ±1,5 mm
Contact Type Silver Nickel
Operating Force (OF) 120 gf max.
Release Force 20 gf min.
Pretravel (PT) 3,2 mm [0.13 in] max.
Overtravel (OT) 1,3 mm [0.051 in] min.
Differential Travel (DT) 1,2 mm [0.047 in] max.
Operating Position (OP) 18,5 mm ±1,52 mm [0.730 ±0.060 in]
Material Plastic
Housing Material PBT Polyester Thermoplastic
Humidity 95 % max.
Expected Mechanical Life 1 Million
Electrical Service Life (5 A): 50000 cycles ENEC, 10000 cycles UL
Electrical Operating Frequency 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size 3 mm
Tightening Torque 5,8 kg-cm [5.0 in-lb]
Weight 8 g [0.3 oz]
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 33 mm [1.3 in]
Recommended For Harsh-duty, wash down areas, including food packaging, forklifts, ATVs, golf carts, lawn mowers garbage trucks, salt trucks, commercial buses, and wheelchair lifts for vans.
Availability Global
Series Name V15W

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH V15W Series Watertight Miniature Switches Datasheet English 1MB
50066512: V15W Series Watertight Miniature Switches Installation Instructions Installation Instructions English 109KB
MICRO SWITCH V Basic Switch Comparison Product Range Guide English 784KB
MICRO SWITCH Subminiature Basic Switch Comparison Product Range Guide English 649KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Industrial Product Line Card Line Card/Selection Chart English 2MB
White Paper: Understanding Refrigerant Regulations & Basic Switches White Paper English 3MB
Solutions for Infusion Pumps Application Note English 3MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 7MB
Sensors and Switches: Solutions for Medical Applications Flyer English 2MB
Solutions for Hemodialysis Machines Application Note English 3MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Solutions for Oxygen Concentrators Application Note English 3MB
Solutions for Ventilators Application Note English 3MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

Standard V-Basic Switch Features

  • Degree of protection: IP67 (except terminals parts) to operate under difficult environmental conditions
  • Wide current range: 0.1 A, 5 A, 10 A
  • SPDT, SPNC, SPNO options
  • Pre-leaded wires for easy installation
  • Special terminations available upon request
  • Gold contacts available
  • Metric or USA mounting holes
  • UL, cUL, ENEC, and CQC approvals

Applications

  • Appliances
  • Automotive, truck, and boat wire harnesses
  • Chair lifts
  • Communication equipment
  • Computers
  • Electric tools
  • Electromechanical timers
  • Foot pedal controls
  • HVAC wall controls
  • Instrumentation
  • Lock modules for tailgates/trucks
  • Mechanical cam assemblies (timers)
  • Medical and hospital beds
  • Office equipment
  • Subassemblies for convertible roofs
  • Tank and hood latch detection
  • Valves
  • Vending machines

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.