What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V15 Series Standard Basic Switch, 16 A, long straight lever, 6,35 mm x 0,80 mm quick connect terminals, SPST-NO, 200 gf [1,96 N].
Honeywell’s MICRO SWITCH V-Basic Standard Switch, V15 Series is an electromechanical switch designed to provide outstanding value in a reliable global package. This switch has a wide variety of operating forces, and amperage ratings, and is designed for numerous types of applications. Available in both pin plunger and levered styles, the V15 Series also offers a multitude of termination styles to fit almost any application.
V15H16-CP200B03-K General Purpose Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 15,9 mm H x 10,30 mm W x 27,80 mm L [0.63 in H x 0.41 in W x 1.09 in L]
Ampere Rating 16 A
Sealed No
Circuitry SPNO
Actuator Long Straight Lever
Termination Quick Connect
Operating Temperature -25 °C to 150 °C [-13 °F to 300 °F]
Voltage 125 Vac/250 Vac
Actuator Length 65,2 mm [2.57 in]
Contact Type Silver Cadmium Oxide
Operating Force (OF) 32 gf max.
Release Force 8 gf min.
Pretravel (PT) 12,0 mm [0.472 in] max.
Overtravel (OT) 5,3 mm [0.209 in] min.
Differential Travel (DT) 3,5 mm [0.138 in] max.
Operating Position (OP) 15,3 mm ±4,5 mm [0.602 in ±0.177 in]
Material Plastic
Housing Material PET Polyester Thermoplastic
Expected Mechanical Life 5 Million
Electrical Service Life UL: 10,000, ENEC / CQC: 50,000
Dielectric Strength 1500 Vac (50 Hz/60 Hz, 1 min.)
Electrical Operating Frequency 10 to 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size #4
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,29 N m [2.5 in lb]
Weight 5 g
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment V-Basic Standard V15 Series amp range: 5 A to 26 A; UL61058-1, IEC 61058-1; UL: E12252; c-UL: E12252
Availability Global
Series Name V-Basic Standard V15

Technical Specifications

Switch Type MICRO SWITCH Standard 15,9 mm H x 10,30 mm W x 27,80 mm L [0.63 in H x 0.41 in W x 1.09 in L]
Ampere Rating 16 A
Sealed No
Circuitry SPNO
Actuator Long Straight Lever
Termination Quick Connect
Operating Temperature -25 °C to 150 °C [-13 °F to 300 °F]
Voltage 125 Vac/250 Vac
Actuator Length 65,2 mm [2.57 in]
Contact Type Silver Cadmium Oxide
Operating Force (OF) 32 gf max.
Release Force 8 gf min.
Pretravel (PT) 12,0 mm [0.472 in] max.
Overtravel (OT) 5,3 mm [0.209 in] min.
Differential Travel (DT) 3,5 mm [0.138 in] max.
Operating Position (OP) 15,3 mm ±4,5 mm [0.602 in ±0.177 in]
Material Plastic
Housing Material PET Polyester Thermoplastic
Expected Mechanical Life 5 Million
Electrical Service Life UL: 10,000, ENEC / CQC: 50,000
Dielectric Strength 1500 Vac (50 Hz/60 Hz, 1 min.)
Electrical Operating Frequency 10 to 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size #4
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,29 N m [2.5 in lb]
Weight 5 g
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment V-Basic Standard V15 Series amp range: 5 A to 26 A; UL61058-1, IEC 61058-1; UL: E12252; c-UL: E12252
Availability Global
Series Name V-Basic Standard V15

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
V15H16-CP200B03-K highres photo Photo English 440KB
V15H16-CP200B03-K lowres photo Photo English 39KB
MICRO SWITCH V15 Series Standard Basic Switches Datasheet English 2MB
50079204: V15 Series Miniature Switches Installation Instructions Installation Instructions English 108KB
Switching It Up - V15 Switches, Issue 2 Case Study English 2MB
Basic, Toggles, and Rocker Switches Range Guide Product Range Guide English 16MB
Partners Providing Technical Safety and Productivity Solutions Product Range Guide English 11MB
Safety and Productivity Solutions in Hospital Applications Brochure English 5MB
Sensors and Switches in Valves and Flowmeters Application Note English 2MB

Product Features

Standard V-Basic Switch Features

  • Best suited for lower cost-of-failure applications
  • Designed from 10K to 50K operations at a full load or 5M for mechanical life
  • World-wide package size acceptance
  • Current rating ranges of 10 A and 26 A
  • UL/CSA, cUL, ENEC, and CQC approvals

Applications

  • Appliance
  • Gaming
  • Vending machines
  • Water heaters
  • Industrial controls

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.