What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH V15 Series Standard Basic Switch, 16 A, pin plunger, 6,35 mm x 0,80 mm quick connect terminals, SPST-NO, 100 gf [0,98 N].
Honeywell’s MICRO SWITCH V-Basic Standard Switch, V15 Series is an electromechanical switch designed to provide outstanding value in a reliable global package. This switch has a wide variety of operating forces, and amperage ratings, and is designed for numerous types of applications. Available in both pin plunger and levered styles, the V15 Series also offers a multitude of termination styles to fit almost any application.
V15H16-CP100 Miniature Unsealed Basic Switches - Honeywell


Technical Specifications

Switch Type MICRO SWITCH Standard 15,9 mm H x 10,30 mm W x 27,80 mm L [0.63 in H x 0.41 in W x 1.09 in L]
Ampere Rating 16 A
Sealed No
Circuitry SPNO
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -25 °C to 150 °C [-13 °F to 300 °F]
Voltage 125 Vac/250 Vac
Contact Type Silver Cadmium Oxide
Operating Force (OF) 100 gf max.
Release Force 25 gf min.
Pretravel (PT) 1,6 mm [0.063 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Differential Travel (DT) 0,4 mm [0.016 in] max.
Operating Position (OP) 14,7 mm ±0,5 mm [0.579 in ±0.020 in]
Material Plastic
Housing Material PET Polyester Thermoplastic
Expected Mechanical Life 5 Million
Electrical Service Life UL: 10,000, ENEC / CQC: 50,000
Dielectric Strength 1500 Vac (50 Hz/60 Hz, 1 min.)
Electrical Operating Frequency 10 to 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size 3 mm
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,29 N m [2.5 in lb]
Weight 5 g
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment V-Basic Standard V15 Series amp range: 5 A to 26 A; UL61058-1, IEC 61058-1; UL: E12252; c-UL: E12252
Availability Global
Series Name V-Basic Standard V15

Technical Specifications

Switch Type MICRO SWITCH Standard 15,9 mm H x 10,30 mm W x 27,80 mm L [0.63 in H x 0.41 in W x 1.09 in L]
Ampere Rating 16 A
Sealed No
Circuitry SPNO
Actuator Pin Plunger
Termination Quick Connect
Operating Temperature -25 °C to 150 °C [-13 °F to 300 °F]
Voltage 125 Vac/250 Vac
Contact Type Silver Cadmium Oxide
Operating Force (OF) 100 gf max.
Release Force 25 gf min.
Pretravel (PT) 1,6 mm [0.063 in] max.
Overtravel (OT) 0,8 mm [0.032 in] min.
Differential Travel (DT) 0,4 mm [0.016 in] max.
Operating Position (OP) 14,7 mm ±0,5 mm [0.579 in ±0.020 in]
Material Plastic
Housing Material PET Polyester Thermoplastic
Expected Mechanical Life 5 Million
Electrical Service Life UL: 10,000, ENEC / CQC: 50,000
Dielectric Strength 1500 Vac (50 Hz/60 Hz, 1 min.)
Electrical Operating Frequency 10 to 30 operations per minute
Agency Approvals and Standards UL, cUL, CQC, ENEC
Mounting Screw Size 3 mm
Mounting Centers 22,2 mm [0.88 in]
Tightening Torque 0,29 N m [2.5 in lb]
Weight 5 g
Package Height 15,9 mm [0.63 in]
Package Width 10,3 mm [0.40 in]
Package Length 27,8 mm [1.09 in]
Comment V-Basic Standard V15 Series amp range: 5 A to 26 A; UL61058-1, IEC 61058-1; UL: E12252; c-UL: E12252
Availability Global
Series Name V-Basic Standard V15

Documents


Product Features

Standard V-Basic Switch Features

  • Best suited for lower cost-of-failure applications
  • Designed from 10K to 50K operations at a full load or 5M for mechanical life
  • World-wide package size acceptance
  • Current rating ranges of 10 A and 26 A
  • UL/CSA, cUL, ENEC, and CQC approvals

Applications

  • Appliance
  • Gaming
  • Vending machines
  • Water heaters
  • Industrial controls

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.