/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

TruStability™ TSC Series

Compensated. Low pressure. Differential, gage. mV output. Liquid media. Accuracy: ±0.25 %FSS BFSL

Overview
Pressure Ranges
  • ±60 mbar to ±10 bar - ±6 kPa to ±1 MPa - ±1 psi to ±150 psi

Honeywell TruStability® TSC Series are piezoresistive silicon pressure sensors offering a ratiometric analog output for reading pressure over the specified full scale pressure span and temperature range.

  • Temperature compensated and unamplified
  • Compensation makes it easier to integrate the sensor into a system by eliminating the need to calibrate the system over temperature and also offers reduced part-to-part variation
  • Compensated temperature range is 0 °C to 85 °C [-32 °F to 185 °F]
  • Operating temperature range is -40 °C to 85 °C [-40 °F to 185 °F]
  • Measures differential or gage pressures

The differential versions allow measurement of pressure between two pressure ports. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.

The TSC Series sensors are intended for use with non-corrosive, non-ionic gases, such as air. Port 1 can also be used for non-corrosive, non-ionic liquids on sensors rated above 60 mbar - 6 kPa - 1 psi.

The TSC Series offer numerous package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications. These sensors offer infinite resolution on the pressure signal. Frequency response is also typically limited only by the end user’s system.

All products are designed and manufactured according to ISO 9001.

Data Sheet
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
application/pdf 5.04 MB
7/16/2021
5.04 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Installation Instructions
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
application/pdf 3.83 MB
7/16/2021
3.83 MB
CAD Model
Name
Description
File Size
Date
Size
TruStability™ DIP AN CAD Model.zip
application/zip 180.9 KB
7/16/2021
180.9 KB
TruStability™ DIP JJ CAD Model.zip
application/zip 209.17 KB
7/16/2021
209.17 KB
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
7/16/2021
183.81 KB
TruStability™ SIP NB CAD Model.zip
application/zip 150.06 KB
7/16/2021
150.06 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
7/16/2021
5.4 MB
TruStability™ DIP LN CAD Model.zip
application/zip 187.57 KB
7/16/2021
187.57 KB
Brochure
Name
Description
File Size
Date
Size
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
application/pdf 58.35 KB
7/16/2021
58.35 KB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
White Paper
Name
Description
File Size
Date
Size
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Agricultural Vehicles -
application/pdf 1.11 MB
12/20/2022
1.11 MB
Product Photo
Name
Description
File Size
Date
Size
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
7/16/2021
8.23 KB
TruStability™ SIP NB lowres photo.jpg
image/jpeg 23.54 KB
7/16/2021
23.54 KB
TruStability™ DIP LN highres photo.jpg
image/jpeg 47.88 KB
7/16/2021
47.88 KB
TruStability™ DIP JJ lowres photo.jpg
image/jpeg 30.03 KB
7/16/2021
30.03 KB
TruStability™ SIP NB highres photo.jpg
image/jpeg 421.87 KB
7/16/2021
421.87 KB
TruStability™ DIP AN highres photo.jpg
image/jpeg 106.9 KB
7/16/2021
106.9 KB
TruStability™ DIP LN lowres photo.jpg
image/jpeg 6.48 KB
7/16/2021
6.48 KB
TruStability™ DIP AN lowres photo.jpg
image/jpeg 12.8 KB
7/16/2021
12.8 KB
TruStability™ Product Photos - grouped
application/zip 3.56 MB
7/16/2021
3.56 MB
TruStability™ DIP RR highres photo.jpg
image/jpeg 87.27 KB
7/16/2021
87.27 KB
TruStability™ DIP JJ highres photo.jpg
image/jpeg 84.49 KB
7/16/2021
84.49 KB
Name
Description
File Size
Date
Size
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
8.23 KB
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
6.97 MB
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
3.88 MB
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
2.29 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
180.9 KB
TruStability™ SIP NB lowres photo.jpg
23.54 KB
7/16/2021
23.54 KB
TruStability™ DIP LN highres photo.jpg
47.88 KB
7/16/2021
47.88 KB
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
560.47 KB
TruStability™ DIP JJ CAD Model.zip
209.17 KB
7/16/2021
209.17 KB
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
183.81 KB
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
2.53 MB
TruStability™ SIP NB CAD Model.zip
150.06 KB
7/16/2021
150.06 KB
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
2.53 MB
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
2.72 MB
TruStability™ DIP JJ lowres photo.jpg
30.03 KB
7/16/2021
30.03 KB
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
5.4 MB
TruStability™ SIP NB highres photo.jpg
421.87 KB
7/16/2021
421.87 KB
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
2.78 MB
Making Sense of Sensing
3.37 MB
10/6/2021
3.37 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
58.35 KB
Industrial Product Line Card --
2.24 MB
10/25/2022
2.24 MB
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
5.04 MB
7/16/2021
5.04 MB
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
2.66 MB
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
106.9 KB
Energy and Environmental Design Trends
828.15 KB
12/20/2022
828.15 KB
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
2.48 MB
TruStability™ DIP LN lowres photo.jpg
6.48 KB
7/16/2021
6.48 KB
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
12.8 KB
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
129.79 KB
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
3.83 MB
7/16/2021
3.83 MB
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
2.53 MB
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
3.56 MB
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
87.27 KB
Agricultural Vehicles -
1.11 MB
12/20/2022
1.11 MB
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
1.3 MB
TruStability™ DIP LN CAD Model.zip
187.57 KB
7/16/2021
187.57 KB
TruStability™ DIP JJ highres photo.jpg
84.49 KB
7/16/2021
84.49 KB
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
5.04 MB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
TruStability® Board Mount Pressure Sensors: TSC Series and NSC Series
3.83 MB
7/16/2021
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
TruStability™ DIP JJ CAD Model.zip
209.17 KB
7/16/2021
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
TruStability™ SIP NB CAD Model.zip
150.06 KB
7/16/2021
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
TruStability™ DIP LN CAD Model.zip
187.57 KB
7/16/2021
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Making Sense of Sensing
3.37 MB
10/6/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Energy and Environmental Design Trends
828.15 KB
12/20/2022
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Hemodialysis Machines
2.66 MB
6/12/2023
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Agricultural Vehicles -
1.11 MB
12/20/2022
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
TruStability™ SIP NB lowres photo.jpg
23.54 KB
7/16/2021
TruStability™ DIP LN highres photo.jpg
47.88 KB
7/16/2021
TruStability™ DIP JJ lowres photo.jpg
30.03 KB
7/16/2021
TruStability™ SIP NB highres photo.jpg
421.87 KB
7/16/2021
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
TruStability™ DIP LN lowres photo.jpg
6.48 KB
7/16/2021
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
TruStability™ DIP JJ highres photo.jpg
84.49 KB
7/16/2021
Product Number
Image
SKU
Description
alt
TSCDJJN001PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP JJ: dual radial barbless ports, same side, differential, ±1 psi
alt
TSCDLNN001PGUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP LN: single axial barbless port, gage, 0 psi to 1 psi
alt
TSCDLNN100PGUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP LN: single axial barbless port, gage, 0 psi to 100 psi
alt
TSCDRRN015PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±15 psi
alt
TSCSNBN005PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, SIP NB: fastener mount, dual axial ports, same side, differential, ±5 psi
alt
TSCSNBN015PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, SIP NB: fastener mount, dual axial ports, same side, differential, ±15 psi
Image
SKU
Description
alt
TSCDJJN001PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP JJ: dual radial barbless ports, same side, differential, ±1 psi
alt
TSCDLNN001PGUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP LN: single axial barbless port, gage, 0 psi to 1 psi
alt
TSCDLNN100PGUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP LN: single axial barbless port, gage, 0 psi to 100 psi
alt
TSCDRRN015PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, DIP RR: dual radial barbed ports, same side, differential, ±15 psi
alt
TSCSNBN005PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, SIP NB: fastener mount, dual axial ports, same side, differential, ±5 psi
alt
TSCSNBN015PDUCV
TruStability™ TSC Series, Compensated/Unamplified, analog, SIP NB: fastener mount, dual axial ports, same side, differential, ±15 psi