What are you looking for?

This is Search input need to add more information.


Overview

TD Series miniature temperature sensor, silicon RTD, plastic SIP.
TD Series temperature sensors from Honeywell respond rapidly to temperature changes, and are accurate to ± 0.7 °C at 20 °C - completely interchangeable without recalibration. They are RTD (resistance temperature detector) sensors, and provide 8 Ohm/°C sensitivity, with inherently near linear outputs.

The sensing element is a silicon chip with a thin film resistive network pattern. The chips are individually laser trimmed to provide 2000 Ohm nominal resistance at room temperature (20 °C).
TD4A Liquid temperature sensor
TD4A liquid temperature sensor is a two terminal threaded anodized aluminum housing. The environmentally sealed liquid temperature sensors are designed for simplicity of installation, such as in the side of a truck. TD4A sensors are not designed for total immersion.
TD5A Miniature temperature sensor
The TD5A is a subminiature temperature sensor with three leads (The center is not connected).

TD5A RTD Sensors - Honeywell


Technical Specifications

Product TD5A
Termination SIP
Termination Material 14,9 mm [0.590 in] leadwires
Availability Global
Sensor Type 2000 Ohm silicon RTD
Temperature Coefficient N/A
Package Type Plastic case
Temperature Sensing Range -40 °C to 150 °C [-40 °F to 302 °F]
Base Resistance and Interchangeability N/A
Linearity (% of Full Scale) ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
Time Constant on Metal Surface N/A
Stability N/A
Supply Voltage 10.0 Vdc
Supply Current 1 mA typ., 2 mA max.
Self Heating N/A
Insulation Resistance N/A
Series Name TD
Construction Silicon chip, subminiature package
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Technical Specifications

Product TD5A
Termination SIP
Termination Material 14,9 mm [0.590 in] leadwires
Availability Global
Sensor Type 2000 Ohm silicon RTD
Temperature Coefficient N/A
Package Type Plastic case
Temperature Sensing Range -40 °C to 150 °C [-40 °F to 302 °F]
Base Resistance and Interchangeability N/A
Linearity (% of Full Scale) ±0.15% typ. -55 °C to 150 °C [58 °F to 302 °F]
Time Constant on Metal Surface N/A
Stability N/A
Supply Voltage 10.0 Vdc
Supply Current 1 mA typ., 2 mA max.
Self Heating N/A
Insulation Resistance N/A
Series Name TD
Construction Silicon chip, subminiature package
UNSPSC Code 41112225
UNSPSC Commodity 41112225 Resistance temperature detector RTD

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Temperature Sensors Line Guide Product Line Guide English 290KB
Thermal Sensors Product Range Guide English 2MB
Platinum RTDs Temperature Sensors Circuits and Switches Technical Information English 125KB
TD Series Temperature Sensors Interface Technical Information English 376KB
Platinum RTDs Temperature Sensors Heat Conduction Equation and RTD Self Heating Technical Information English 126KB
PK 87786: TD Series Temperature Sensors, Issue 2 Installation Instructions English 154KB
Platinum RTDs Temperature Sensors Hot Film Anemometry Technical Information English 127KB
Platinum RTDs Temperature Sensors Resistance and Accuracy Tables Technical Information English 93KB

Product Features

  • Interchangeable without sensor-to-sensor recalibration
  • Very small thermal mass for fast response
  • Air or liquid temperature sensing
  • Linear temperature sensitivity
  • Proven thin film processing reliability
  • Low cost
  • Long term stability
  • 2000 Ohm nominal resistance at 20 °C

Applications

  • HVAC: room, duct and refrigerant temperature
  • Motors: overload protection
  • Electronic circuits: semiconductor protection
  • Process control: temperature regulation
  • Automotive: air or oil temperature
  • Appliances: cooking temperature

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.