What are you looking for?

This is Search input need to add more information.


Overview

Basic TBP Series, Compensated/Unamplified, gage, DIP AN: single axial barbed port, gel coating, 0 psi to 30 psi.

Honeywell Basic Board Mount Pressure Sensors, TBP Series, Compensated/Unamplified, are piezoresistive silicon pressure sensors designed for customers who require a simple, high quality, cost-effective, mV output, unamplified, temperature compensated sensor for use in medical and industrial applications.

These unamplified and temperature-compensated sensors offer infinite resolution of the pressure signal. They will operate as specified from -40 °C to 125 °C [-40 °F to 257 °F].

The TBP Series is often ideal for those customers who want to do their own amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application.

They are available with several package styles and mounting options, making it easier for device manufacturers to integrate the product into their applications.

The TBP Series measures gage pressures. Gage pressure sensors are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere.

They are intended for use with Non-corrosive, non-ionic gases, such as air and other dry gasses, and for Non-corrosive, nonionic liquids when the silicone gel coating option is selected.

All products are designed and manufactured according to ISO 9001.

TBPDANS030PGUCV Unamplified Board Mount Pressure Sensors - Honeywell


Technical Specifications

Series Name Basic TBP
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 30 psi
Supply Voltage 5 Vdc
Supply Current 0.6 mA typ.
Output Analog
Port Style AN: single axial barbed port
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.15 %FSS
Output Resistance 2.5 kOhm typ.
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 85 °C [32 °F to 185 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids.
Life 1 million pressure cycles min.
Availability Global

Technical Specifications

Series Name Basic TBP
Measurement Type Gage
Signal Conditioning Unamplified
Temperature Compensation Yes
Pressure Range 0 psi to 30 psi
Supply Voltage 5 Vdc
Supply Current 0.6 mA typ.
Output Analog
Port Style AN: single axial barbed port
Package Type DIP
Accuracy (Best Fit Straight Line) ±0.15 %FSS
Output Resistance 2.5 kOhm typ.
Shock MIL-STD-202F, Method 213B, Condition F (100 g, 6 ms duration)
Vibration MIL-STD-202F, Method 214A, Condition 1E (15 g, 10 Hz to 2 kHz)
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Compensated Temperature Range 0 °C to 85 °C [32 °F to 185 °F]
Storage Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Media Compatibility Non-corrosive, non-ionic gases, such as air and other dry gases, and for non-corrosive, non-ionic liquids.
Life 1 million pressure cycles min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Basic Board Mount Pressure Sensors: TBP Series, Comp/UnAmp; NBP Series, Uncomp/Unamp Datasheet Datasheet English 3MB
Basic Board Mount Pressure Sensors: TBP Series and NBP Series Installation Instructions Installation Instructions English 3MB
Basic DIP AN highres photo Photo -- 469KB
Basic DIP AN lowres photo Photo -- 64KB
Airflow, Force, and Pressure Sensors Range Guide Product Range Guide English 9MB
Board Mount Pressure Sensors Selection Guide Selection Guide English 1MB
Basic Board Mount Pressure Sensors: TBP Series and NBP Series Application Note English 1MB
Sensors and Switches for Potential Medical Applications Application Note English 374KB
Pneumatic Interface Recommendations for Honeywell Basic Board Mount Pressure Sensors Technical Information English 140KB
Output Signal Adjustment and Temperature Compensation for Honeywell Basic Board Mount Pressure Sensors Technical Information English 351KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications White Paper English 3MB
Sensors and Switches in Oxygen Concentrators Application Note English 2MB
Liquid Level Height Sensing Using Selected Honeywell Board Mount Pressure Sensors: MPR, ABP, and TBP Series Technical Information English 1MB
Pressure Sensor Surface Mount (SMT) Guidelines Technical Information English 395KB
Pressure Sensor Glossary of Terms Technical Information English 128KB
Pressure or Airflow Sensors? Technical Information English 546KB
Sensor Use in Building Energy Conservation Application Note English 3MB
Energy and Environmental Design Trends Technical Information English 812KB

Product Features

  • Cost-effective
  • Small package size
  • Wide operating temperature range of -40 °C to 125 °C [-40 °F to 257 °F]
  • Media compatibility options
  • ROHS and ISO 9001 compliance
  • Many package styles, pressure ranges, silicone gel coating and porting options
  • Supports lean manufacturing
  • Manufacturing excellence
  • Fast Request for Quotes (RFQs)
  • Fast response for samples
  • Reliable supply chain
  • Designed to Six Sigma standards
  • Supporting documentation

Applications

Medical:

  • Hospital beds
  • Oxygen concentrators
  • Wound therapy
  • Blood pressure monitoring

Industrial:

  • HVAC transmitters
  • Air movement control
  • Environmental control
  • Leak detection
  • Industrial controls
  • Pneumatic controls
  • Other commercial applications

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.