What are you looking for?

This is Search input need to add more information.


Overview

TBF Series force sensor, compensated/unamplified, leadless SMT package, low-profile pressure port, silicone gel interface, 0 psi to 15 psi pressure range, constant supply voltage.

Honeywell TBF Series Force Sensors are small flush diaphragm pressure sensors designed for customers who require a simple device for applications where media compatibility and low trapped volume are important. The TBF Series has a precisely controlled diaphragm height, making these products useful in applications where force is applied by a flexible membrane to the sensor, such as infusion pumps. The sensor is internally unamplified, providing infinite resolution and allowing customers to do their own amplification in order to make use of the maximum resolution of the bare sensor output, leveraging any algorithm needed for the application. The sensor is internally temperature compensated and calibrated.

  • Smallest package size in its class (7 mm x 7 mm x 3,89 mm) simplifies placement on crowded PCBs
  • Widest pressure (1 bar to 10 bar |100 kPa to 1 MPa | 15 psi to 150 psi) enables choice of optimum pressure range to maximize sensitivity
  • Many different pressure ranges improve resolution and system accuracy
  • Tight accuracy specification of ±0.15 %FSS provides user with enhanced accuracy in the application
  • Reliable supply chain
  • Fast response for quotes and samples
  • Designed to Six Sigma standards
  • Manufacturing excellence
  • Supports Lean manufacturing
TBFLPNS015PGUCV Force Sensors - Honeywell


Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 psi to 15 psi
Overforce or Overpressure 60 psi
Supply Voltage -12.0 Vdc min., 12.0 Vdc max.
Operating Temperature 0°C to 50°C [32°F to 122°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Accuracy ±0.5 %FSS BFSL
Diagnostics No
Vibration 15 g, 10 Hz to 2 kHz
Shock 100 g, 6 ms duration
Availability Global
Comment 1 Million pressure cycles, min.
Series Name TBF

Technical Specifications

Signal Conditioning Unamplified
Output Analog
Operating Force or Pressure 0 psi to 15 psi
Overforce or Overpressure 60 psi
Supply Voltage -12.0 Vdc min., 12.0 Vdc max.
Operating Temperature 0°C to 50°C [32°F to 122°F]
Compensated Temperature 0°C to 50°C [32°F to 122°F]
Storage Temperature -40°C to 125°C [-40°F to 257°F]
Accuracy ±0.5 %FSS BFSL
Diagnostics No
Vibration 15 g, 10 Hz to 2 kHz
Shock 100 g, 6 ms duration
Availability Global
Comment 1 Million pressure cycles, min.
Series Name TBF

Documents


Product Features

  • Cost-effective sensor with many options
  • Compensated/unamplified
  • Wide operating temperature range (0°C to 50°C [32°F to 122°F])
  • Low power consumption allows for potential use in battery operated applications
  • Stable offset voltage
  • Not sensitive to mounting orientation
  • Small package size [7 mm x 7 mm x 3,89 mm]
  • RoHS2 compliance

Applications

Medical:

  • Drug delivery systems
  • Infusion pumps
  • Kidney dialysis machines
  • Robotics
  • Syringe pumps
  • Wearables

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.