Current Rating | 5 A |
Contact(s) | DPDT |
Terminal | PCB |
Options | Standard - No Indicator or Diode |
Resistive Load | 24 V, 5 A |
Inductive Load | 24 V, 2 A |
Switching (Resistive Load) | 120 W |
Switching (Inductive Load) | 48 W |
Contact Rating | 125 Vdc |
Coil Input Voltage | 24 Vdc |
Rated Current at 50 Hz | 36.9 mA |
Rated Current at 60 Hz | 36.9 mA |
Coil Resistance | 6500 ohms |
Power Consumption | 0.9 W |
Dropout Voltage (% of Rated Voltage) | 10 % min. |
Pick-Up Voltage (Must Operate) | 80 % max. of the Rated Coil Voltage |
Voltage | 110 % of the rated coil voltage |
Operating Voltage | 80 % of the rated coil voltage |
Operate Time | 20 ms max. |
Release Time | 20 ms max. |
Ambient Temperature | -25 °C to 75 °C [-13 °F to 167 °F] |
Ambient Humidity | 45 % RH to 85 % RH |
Contact Material | Fine Silver |
Contact Resistance | 50 mOhm max. |
Operating Frequency (Mechanical) | 18,000 Operations/Hour |
Operating Frequency (Electrical) | 1800 Operations/Hour |
Vibration Resistance | 10 Hz to 55 Hz at Double Amplitude of 1.0 mm |
Shock Resistance | 1000 m/s2 (Approx. 100 G) |
Weight | 35 g [1.24 oz] |
Agency Approvals and Standards | UL, CE |
UL File # | E#150950 |
Expected Mechanical Life | dc - 100 Million Operations min. |
Availability | Global |
Technical Specifications
Current Rating | 5 A |
Contact(s) | DPDT |
Terminal | PCB |
Options | Standard - No Indicator or Diode |
Resistive Load | 24 V, 5 A |
Inductive Load | 24 V, 2 A |
Switching (Resistive Load) | 120 W |
Switching (Inductive Load) | 48 W |
Contact Rating | 125 Vdc |
Coil Input Voltage | 24 Vdc |
Rated Current at 50 Hz | 36.9 mA |
Rated Current at 60 Hz | 36.9 mA |
Coil Resistance | 6500 ohms |
Power Consumption | 0.9 W |
Dropout Voltage (% of Rated Voltage) | 10 % min. |
Pick-Up Voltage (Must Operate) | 80 % max. of the Rated Coil Voltage |
Voltage | 110 % of the rated coil voltage |
Operating Voltage | 80 % of the rated coil voltage |
Operate Time | 20 ms max. |
Release Time | 20 ms max. |
Ambient Temperature | -25 °C to 75 °C [-13 °F to 167 °F] |
Ambient Humidity | 45 % RH to 85 % RH |
Contact Material | Fine Silver |
Contact Resistance | 50 mOhm max. |
Operating Frequency (Mechanical) | 18,000 Operations/Hour |
Operating Frequency (Electrical) | 1800 Operations/Hour |
Vibration Resistance | 10 Hz to 55 Hz at Double Amplitude of 1.0 mm |
Shock Resistance | 1000 m/s2 (Approx. 100 G) |
Weight | 35 g [1.24 oz] |
Agency Approvals and Standards | UL, CE |
UL File # | E#150950 |
Expected Mechanical Life | dc - 100 Million Operations min. |
Availability | Global |
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
Power Relays Line Guide | Product Line Guide | English | 296KB |
---|---|---|---|
Relays Presentation | Technical Information | English | 566KB |
SZR-MY Chart | Selection Guide | English | 39KB |