What are you looking for?

This is Search input need to add more information.


Overview

SZR-MY General Purpose Relay: Standard Relay; PCB Terminal; DPDT; 110/120 Vac.
SZR MY and LY Series general-purpose power relays are designed for a wide range of applications including power as well as logic control for factory machines and control panels.
SZR-MY2-1P-AC110-120V Power Relays - Honeywell


Technical Specifications

Current Rating 5 A
Contact(s) DPDT
Terminal PCB
Options Standard - No Indicator or Diode
Resistive Load 220 V, 5 A
Inductive Load 220 V, 2 A
Switching (Resistive Load) 1100 VA
Switching (Inductive Load) 440 VA
Contact Rating 250 Vac
Coil Input Voltage 110/120 Vac
Rated Current at 50 Hz 9.9 mA/10.8 mA
Rated Current at 60 Hz 8.4 mA/9.2 mA
Coil Resistance 4430 ohms
Power Consumption 0.9 W to 1.1 W
Dropout Voltage (% of Rated Voltage) 30 % min.
Pick-Up Voltage (Must Operate) 80 % max. of the Rated Coil Voltage
Voltage 110 % of the rated coil voltage
Operating Voltage 80 % of the rated coil voltage
Operate Time 20 ms max.
Release Time 20 ms max.
Ambient Temperature -25 °C to 75 °C [-13 °F to 167 °F]
Ambient Humidity 45 % RH to 85 % RH
Contact Material Fine Silver
Contact Resistance 50 mOhm max.
Operating Frequency (Mechanical) 18,000 Operations/Hour
Operating Frequency (Electrical) 1800 Operations/Hour
Vibration Resistance 10 Hz to 55 Hz at Double Amplitude of 1.0 mm
Shock Resistance 1000 m/s2 (Approx. 100 G)
Weight 35 g [1.24 oz]
Agency Approvals and Standards UL, CE
UL File # E#150950
Expected Mechanical Life ac - 50 Million Operations min.
Availability Global

Technical Specifications

Current Rating 5 A
Contact(s) DPDT
Terminal PCB
Options Standard - No Indicator or Diode
Resistive Load 220 V, 5 A
Inductive Load 220 V, 2 A
Switching (Resistive Load) 1100 VA
Switching (Inductive Load) 440 VA
Contact Rating 250 Vac
Coil Input Voltage 110/120 Vac
Rated Current at 50 Hz 9.9 mA/10.8 mA
Rated Current at 60 Hz 8.4 mA/9.2 mA
Coil Resistance 4430 ohms
Power Consumption 0.9 W to 1.1 W
Dropout Voltage (% of Rated Voltage) 30 % min.
Pick-Up Voltage (Must Operate) 80 % max. of the Rated Coil Voltage
Voltage 110 % of the rated coil voltage
Operating Voltage 80 % of the rated coil voltage
Operate Time 20 ms max.
Release Time 20 ms max.
Ambient Temperature -25 °C to 75 °C [-13 °F to 167 °F]
Ambient Humidity 45 % RH to 85 % RH
Contact Material Fine Silver
Contact Resistance 50 mOhm max.
Operating Frequency (Mechanical) 18,000 Operations/Hour
Operating Frequency (Electrical) 1800 Operations/Hour
Vibration Resistance 10 Hz to 55 Hz at Double Amplitude of 1.0 mm
Shock Resistance 1000 m/s2 (Approx. 100 G)
Weight 35 g [1.24 oz]
Agency Approvals and Standards UL, CE
UL File # E#150950
Expected Mechanical Life ac - 50 Million Operations min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
Relays Presentation Technical Information English 566KB
SZR-MY Chart Selection Guide English 39KB

Product Features

  • A wide range of applications from power to sequence control
  • Designed small, two-pole type breaks 5 A load
  • Fine Silver contact
  • High dielectric strength (1,800 Vac)
  • High reliability and long life
  • Ultra-high sensitivity with quick response time
  • High vibration and shock resistance
  • UL, CE approved

Applications

  • Control panels
  • Elevator panels
  • Machine tools
  • Test equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.