What are you looking for?

This is Search input need to add more information.


Overview

SZR-LY General Purpose Relay: Standard Relay; Plug-in/Solder Terminal; DPDT; 110/120 Vac.
SZR MY and LY Series general-purpose power relays are designed for a wide range of applications including power as well as logic control for factory machines and control panels.
SZR-LY2-1-AC110-120V Power Relays - Honeywell


Technical Specifications

Current Rating 10 A
Contact(s) DPDT
Terminal Solder/Plug-In
Options Standard - No Indicator or Diode
Resistive Load 110 V, 10 A
Inductive Load 110 V, 7.5 A
Switching (Resistive Load) 1100 VA
Switching (Inductive Load) 825 VA
Contact Rating 250 Vac
Coil Input Voltage 110/120 Vac
Rated Current at 50 Hz 9.9 mA/10.8 mA
Rated Current at 60 Hz 8.4 mA/9.2 mA
Coil Resistance 4430 ohms
Power Consumption 0.9 W to 1.1 W
Dropout Voltage (% of Rated Voltage) 30 % min.
Pick-Up Voltage (Must Operate) 80 % max. of the Rated Coil Voltage
Voltage 110 % of the rated coil voltage
Operating Voltage 80 % of the rated coil voltage
Operate Time 25 ms max.
Release Time 25 ms. max
Ambient Temperature -25 °C to 70 °C [-13 °F to 158 °F]
Ambient Humidity 45 % RH to 85 % RH
Contact Material Silver Cadium Oxide
Contact Resistance 50 mOhm max.
Operating Frequency (Mechanical) 18,000 Operations/Hour
Operating Frequency (Electrical) 1800 Operations/Hour
Vibration Resistance 10 Hz to 55 Hz at Double Amplitude of 1.0 mm
Shock Resistance 1000 m/s2 (Approx. 100 G)
Weight 35 g [1.24 oz]
Agency Approvals and Standards UL, CE
UL File # E#150950
Expected Mechanical Life ac - 50 Million Operations min.
Availability Global

Technical Specifications

Current Rating 10 A
Contact(s) DPDT
Terminal Solder/Plug-In
Options Standard - No Indicator or Diode
Resistive Load 110 V, 10 A
Inductive Load 110 V, 7.5 A
Switching (Resistive Load) 1100 VA
Switching (Inductive Load) 825 VA
Contact Rating 250 Vac
Coil Input Voltage 110/120 Vac
Rated Current at 50 Hz 9.9 mA/10.8 mA
Rated Current at 60 Hz 8.4 mA/9.2 mA
Coil Resistance 4430 ohms
Power Consumption 0.9 W to 1.1 W
Dropout Voltage (% of Rated Voltage) 30 % min.
Pick-Up Voltage (Must Operate) 80 % max. of the Rated Coil Voltage
Voltage 110 % of the rated coil voltage
Operating Voltage 80 % of the rated coil voltage
Operate Time 25 ms max.
Release Time 25 ms. max
Ambient Temperature -25 °C to 70 °C [-13 °F to 158 °F]
Ambient Humidity 45 % RH to 85 % RH
Contact Material Silver Cadium Oxide
Contact Resistance 50 mOhm max.
Operating Frequency (Mechanical) 18,000 Operations/Hour
Operating Frequency (Electrical) 1800 Operations/Hour
Vibration Resistance 10 Hz to 55 Hz at Double Amplitude of 1.0 mm
Shock Resistance 1000 m/s2 (Approx. 100 G)
Weight 35 g [1.24 oz]
Agency Approvals and Standards UL, CE
UL File # E#150950
Expected Mechanical Life ac - 50 Million Operations min.
Availability Global

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
SZR-LY Series Power Relays Datasheet English 548KB
Relays Presentation Technical Information English 566KB
SZR-LY Chart Selection Guide English 38KB

Product Features

  • A wide range of applications from power to sequence control
  • Designed small, two-pole type breaks 10 A load
  • Silver Cadium Oxide contact
  • High dielectric strength (1,800 Vac)
  • High reliability and long life
  • Ultra-high sensitivity with quick response time
  • High vibration and shock resistance
  • UL, CE approved

Applications

  • Control panels
  • Elevator panels
  • Machine tools
  • Test equipment

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.