What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH SZL-VL-S Series Miniature Limit Switch: die-cast metal housing with glass-filled, flame retardant thermoplastic cover; cross roller plunger Ø12,5x3,8; IP67 sealing, M12 cable gland.
Honeywell's MICRO SWITCH SZL-VL-S Series miniature-type limit switch is designed for use in applications where limited mounting space is available. With IP67 seal rating, these switches are suitable for OEM machinery that requires a rugged and reliable limit switch capable of being mounted in space restricted applications. Its design enhances ease of wiring with ample wiring space, and has an optional cable gland for faster and more efficient wiring termination.
SZL-VL-S-E-N-M Miniature Limit Switches - Honeywell


Technical Specifications

Availability Global
Operating Force (OF) 9 N [2.02 lb]
Pretravel (PT) 2 mm [0.08 in]
Overtravel (OT) 3,5 mm [0.14 in]
Differential Travel (DT) 1,5 mm [0.06 in] ]max.
Actuator Cross Roller Plunger
Termination Type Cable Gland
Circuitry 1 NC 1NO Snap Action
Housing Material Metal and Thermoplastic
Ampere Rating AC-15 A300 (380 Vac/0.5 A); DC-13 Q300 (220 Vdc/0.05 A)
Sealing IP67; NEMA 1, 12, 13
Series Name SZL-VL-S
Shock 30 g, conforming to IEC 60068-2-27
Vibration 10 g, 10 Hz to 55 Hz diplacement amplitude 0,75 mm, conforming to IEC 60068-2-6 (wobble excluded)
Operating Temperature -20 °C to 70 °C [-4 °F to 158 °F]
Agency Approvals and Standards CCC, CE, cULus
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Contact Material silver
Voltage 1890 Vac for metal housing; 1890 Vac between all terminals to enclosure after durability test

Technical Specifications

Availability Global
Operating Force (OF) 9 N [2.02 lb]
Pretravel (PT) 2 mm [0.08 in]
Overtravel (OT) 3,5 mm [0.14 in]
Differential Travel (DT) 1,5 mm [0.06 in] ]max.
Actuator Cross Roller Plunger
Termination Type Cable Gland
Circuitry 1 NC 1NO Snap Action
Housing Material Metal and Thermoplastic
Ampere Rating AC-15 A300 (380 Vac/0.5 A); DC-13 Q300 (220 Vdc/0.05 A)
Sealing IP67; NEMA 1, 12, 13
Series Name SZL-VL-S
Shock 30 g, conforming to IEC 60068-2-27
Vibration 10 g, 10 Hz to 55 Hz diplacement amplitude 0,75 mm, conforming to IEC 60068-2-6 (wobble excluded)
Operating Temperature -20 °C to 70 °C [-4 °F to 158 °F]
Agency Approvals and Standards CCC, CE, cULus
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Contact Material silver
Voltage 1890 Vac for metal housing; 1890 Vac between all terminals to enclosure after durability test

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
MICRO SWITCH SZL-VL-S Miniature Industrial Limit Switch Datasheet English 1MB
SZL-VL-S-E-N-M highres photo Photo English 721KB
SZL-VL-S-E-N-M lowres photo Photo English 94KB
32328692: SZL-VL-S Miniature Industrial Limit Switch Installation Instructions Installation Instructions English 3MB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches with Positive-Opening Contacts Application Note English 3MB
MICRO SWITCH SZL-VL-S Limit Switches for Industrial Applications Application Note English 597KB
Sensor and Switch Solutions for Industrial Applications Brochure English 3MB
Limit Switches and Machine Safety Range Guide Product Range Guide English 9MB
Transportation Range Guide Product Range Guide English 4MB
SZL-VL-S-E-N-M CAD Drawing CAD Model English 7MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Scissor/boom position detection
  • Vehicle accessibility lifts
  • Escalators/Motorized walkways
  • Machine tools
  • Mobile light towers
  • Packaging equipment
  • Conveyor equipment
  • Overhead doors
  • Agriculture equipment
  • Rail passenger cars (internal doors)

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.