/content/sps/us/en/search-results.html

Board Mount Pressure Sensors

TruStability™ SSC Series

Compensated. ±2 %FSS to ±4 %FSS TEB. Ultra-low (differential, gage), low (absolute, diff., gage). Digital or analog output. DIP, SIP, SMT

Overview
Pressure Ranges
  • ±1.6 mbar to ±10 bar - ±160 Pa to ±1 MPa - ±0.5 inH20 to ±150 psi

The TruStability® Standard Accuracy Silicon Ceramic (SSC) Series is a piezoresistive silicon pressure sensor offering a ratiometric analog or digital output for reading pressure over the specified full scale pressure span and temperature range.

The SSC Series is fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and nonlinearity using an on-board Application Specific Integrated Circuit (ASIC). Calibrated output values for pressure are updated at approximately 1 kHz for analog and 2 kHz for digital.

The SSC Series is calibrated over the temperature range of -20 °C to 85 °C [-4 °F to 185 °F]. The sensor is characterized for operation from a single power supply of either 3.3 Vdc or 5.0 Vdc.

These sensors measure absolute, gage, or differential pressures. The absolute versions have an internal vacuum reference and an output value proportional to absolute pressure. Gage versions are referenced to atmospheric pressure and provide an output proportional to pressure variations from atmosphere. Differential versions allow measurement of pressure between two pressure ports.

The TruStability® pressure sensors are intended for use with non-corrosive, non-ionic gases, such as air and other dry gases. Available options extend the performance of these sensors to non-corrosive, non-ionic liquids for pressure ranges above 40 mbar - 4 kPa - 20 inH2O.

All products are designed and manufactured according to ISO 9001 standards.

Data Sheet
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: SSC Series
application/pdf 4.5 MB
7/16/2021
4.5 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
Installation Instructions
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
application/pdf 3.75 MB
7/16/2021
3.75 MB
CAD Model
Name
Description
File Size
Date
Size
TruStability™ SIP NB CAD Model.zip
application/zip 150.06 KB
7/16/2021
150.06 KB
TruStability™ SIP AA CAD Model.zip
application/zip 75.91 KB
7/16/2021
75.91 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
7/16/2021
5.4 MB
TruStability™ SIP HN CAD Model.zip
application/zip 112.37 KB
7/16/2021
112.37 KB
TruStability™ SMT RR CAD Model.zip
application/zip 231.81 KB
7/16/2021
231.81 KB
TruStability™ DIP NN CAD Model.zip
application/zip 195.23 KB
7/16/2021
195.23 KB
TruStability™ SMT RN CAD Model.zip
application/zip 239.01 KB
7/16/2021
239.01 KB
TruStability™ SIP LN CAD Model.zip
application/zip 135.95 KB
7/16/2021
135.95 KB
TruStability™ SIP RN CAD Model.zip
application/zip 92.19 KB
7/16/2021
92.19 KB
TruStability™ SMT LN CAD Model.zip
application/zip 234.51 KB
7/16/2021
234.51 KB
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
7/16/2021
183.81 KB
TruStability™ DIP LN CAD Model.zip
application/zip 187.57 KB
7/16/2021
187.57 KB
TruStability™ SMT DR CAD Model.zip
application/zip 225.79 KB
7/16/2021
225.79 KB
TruStability™ SIP HH CAD Model.zip
application/zip 42.59 KB
7/16/2021
42.59 KB
TruStability™ SIP SN CAD Model.zip
application/zip 72.27 KB
7/16/2021
72.27 KB
TruStability™ SMT NN CAD Model.zip
application/zip 252.04 KB
7/16/2021
252.04 KB
TruStability™ DIP AN CAD Model.zip
application/zip 180.9 KB
7/16/2021
180.9 KB
TruStability™ SIP MN CAD Model.zip
application/zip 56.5 KB
7/16/2021
56.5 KB
TruStability™ SMT AN CAD Model.zip
application/zip 234.67 KB
7/16/2021
234.67 KB
TruStability™ SIP AN CAD Model.zip
application/zip 90.7 KB
7/16/2021
90.7 KB
TruStability™ DIP RN CAD Model.zip
application/zip 182.37 KB
7/16/2021
182.37 KB
TruStability™ SIP NN CAD Model.zip
application/zip 129.15 KB
10/17/2022
129.15 KB
TruStability™ SIP RR CAD Model.zip
application/zip 77.64 KB
7/16/2021
77.64 KB
Brochure
Name
Description
File Size
Date
Size
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Technical Note
Name
Description
File Size
Date
Size
I2C Communications with Honeywell Digital Output Pressure Sensors
application/pdf 212.26 KB
7/16/2021
212.26 KB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
application/pdf 58.35 KB
7/16/2021
58.35 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
SPI Communication with Honeywell Digital Output Pressure Sensors
application/pdf 210.39 KB
7/16/2021
210.39 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
White Paper
Name
Description
File Size
Date
Size
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
The High Cost of Low Cost Pressure Sensors
application/pdf 735.18 KB
7/16/2021
735.18 KB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
Product Photo
Name
Description
File Size
Date
Size
TruStability™ Product Photos - grouped
application/zip 3.56 MB
7/16/2021
3.56 MB
TruStability™ SMT LN highres photo.jpg
image/jpeg 108.4 KB
7/16/2021
108.4 KB
TruStability™ SMT LN lowres photo.jpg
image/jpeg 8.38 KB
7/16/2021
8.38 KB
TruStability™ SMT DR lowres photo.jpg
image/jpeg 12.14 KB
7/16/2021
12.14 KB
TruStability™ SIP SN lowres photo.jpg
image/jpeg 7.16 KB
7/16/2021
7.16 KB
TruStability™ SIP RN highres photo.jpg
image/jpeg 111.43 KB
7/16/2021
111.43 KB
TruStability™ SIP AA lowres photo.jpg
image/jpeg 4.98 KB
7/16/2021
4.98 KB
TruStability™ SIP HH lowres photo.jpg
image/jpeg 13.81 KB
7/16/2021
13.81 KB
TruStability™ DIP AN lowres photo.jpg
image/jpeg 12.8 KB
7/16/2021
12.8 KB
TruStability™ DIP AN highres photo.jpg
image/jpeg 106.9 KB
7/16/2021
106.9 KB
TruStability™ DIP LN highres photo.jpg
image/jpeg 47.88 KB
7/16/2021
47.88 KB
TruStability™ SIP AN highres photo.jpg
image/jpeg 120.82 KB
7/16/2021
120.82 KB
TruStability™ DIP NN highres photo.jpg
image/jpeg 116.46 KB
7/16/2021
116.46 KB
TruStability™ SIP SN highres photo.jpg
image/jpeg 157.38 KB
7/16/2021
157.38 KB
TruStability™ DIP RR highres photo.jpg
image/jpeg 87.27 KB
7/16/2021
87.27 KB
TruStability™ SIP NN lowres photo.jpg
image/jpeg 5.61 KB
7/16/2021
5.61 KB
TruStability™ SMT DR highres photo.jpg
image/jpeg 102.38 KB
7/16/2021
102.38 KB
TruStability™ SIP RN lowres photo.jpg
image/jpeg 5.95 KB
7/16/2021
5.95 KB
TruStability™ SMT RN highres photo.jpg
image/jpeg 73.16 KB
7/16/2021
73.16 KB
TruStability™ SIP HH highres photo.jpg
image/jpeg 95.8 KB
7/16/2021
95.8 KB
TruStability™ SIP FN highres photo.jpg
image/jpeg 102.84 KB
7/16/2021
102.84 KB
TruStability™ SIP AN lowres photo.jpg
image/jpeg 12.25 KB
7/16/2021
12.25 KB
TruStability™ SMT RR lowres photo.jpg
image/jpeg 7.45 KB
7/16/2021
7.45 KB
TruStability™ SIP LN lowres photo.jpg
image/jpeg 9.68 KB
7/16/2021
9.68 KB
TruStability™ DIP LN lowres photo.jpg
image/jpeg 6.48 KB
7/16/2021
6.48 KB
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
7/16/2021
8.23 KB
TruStability™ DIP NN lowres photo.jpg
image/jpeg 8.85 KB
7/16/2021
8.85 KB
TruStability™ SIP HN lowres photo.jpg
image/jpeg 7.84 KB
7/16/2021
7.84 KB
TruStability™ SIP LN highres photo.jpg
image/jpeg 115.71 KB
7/16/2021
115.71 KB
TruStability™ DIP RN lowres photo.jpg
image/jpeg 9.48 KB
7/16/2021
9.48 KB
TruStability™ SMT RR highres photo.jpg
image/jpeg 72.54 KB
7/16/2021
72.54 KB
TruStability™ DIP RN highres photo.jpg
image/jpeg 70.48 KB
7/16/2021
70.48 KB
TruStability™ SIP NB highres photo.jpg
image/jpeg 421.87 KB
7/16/2021
421.87 KB
TruStability™ SMT NN highres photo.jpg
image/jpeg 203.23 KB
7/16/2021
203.23 KB
TruStability™ SIP MN highres photo.jpg
image/jpeg 96.71 KB
7/16/2021
96.71 KB
TruStability™ SIP AA highres photo.jpg
image/jpeg 44.2 KB
7/16/2021
44.2 KB
TruStability™ SIP RR lowres photo.jpg
image/jpeg 8.36 KB
7/16/2021
8.36 KB
TruStability™ SMT RN lowres photo.jpg
image/jpeg 14.72 KB
7/16/2021
14.72 KB
TruStability™ SIP NN highres photo.jpg
image/jpeg 64.32 KB
7/16/2021
64.32 KB
TruStability™ SIP HN highres photo.jpg
image/jpeg 136.19 KB
7/16/2021
136.19 KB
TruStability™ SMT AN lowres photo.jpg
image/jpeg 13.67 KB
7/16/2021
13.67 KB
TruStability™ SIP MN lowres photo.jpg
image/jpeg 10.79 KB
7/16/2021
10.79 KB
TruStability™ SIP NB lowres photo.jpg
image/jpeg 23.54 KB
7/16/2021
23.54 KB
TruStability™ SMT AN highres photo.jpg
image/jpeg 84.37 KB
7/16/2021
84.37 KB
TruStability™ SMT NN lowres photo.jpg
image/jpeg 17.13 KB
7/16/2021
17.13 KB
TruStability™ SIP FN lowres photo.jpg
image/jpeg 7.5 KB
7/16/2021
7.5 KB
TruStability™ SIP RR highres photo.jpg
image/jpeg 64.55 KB
7/16/2021
64.55 KB
Name
Description
File Size
Date
Size
TruStability™ Product Photos - grouped
application/zip 3.56 MB
7/16/2021
3.56 MB
Engineering The Future Of Flight Today
application/pdf 6.97 MB
2/2/2023
6.97 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
TruStability™ SMT LN highres photo.jpg
image/jpeg 108.4 KB
7/16/2021
108.4 KB
TruStability™ SIP NB CAD Model.zip
application/zip 150.06 KB
7/16/2021
150.06 KB
I2C Communications with Honeywell Digital Output Pressure Sensors
application/pdf 212.26 KB
7/16/2021
212.26 KB
TruStability™ SIP AA CAD Model.zip
application/zip 75.91 KB
7/16/2021
75.91 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
TruStability™ SMT LN lowres photo.jpg
image/jpeg 8.38 KB
7/16/2021
8.38 KB
TruStability™ SMT DR lowres photo.jpg
image/jpeg 12.14 KB
7/16/2021
12.14 KB
Making Sense of Sensing
application/pdf 3.37 MB
10/6/2021
3.37 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
TruStability™ SIP SN lowres photo.jpg
image/jpeg 7.16 KB
7/16/2021
7.16 KB
TruStability™ CAD Models - grouped
application/zip 5.4 MB
7/16/2021
5.4 MB
Pressure Sensor Glossary of Terms
application/pdf 129.79 KB
7/16/2021
129.79 KB
TruStability™ SIP RN highres photo.jpg
image/jpeg 111.43 KB
7/16/2021
111.43 KB
TruStability™ SIP HN CAD Model.zip
application/zip 112.37 KB
7/16/2021
112.37 KB
TruStability™ SIP AA lowres photo.jpg
image/jpeg 4.98 KB
7/16/2021
4.98 KB
TruStability™ SIP HH lowres photo.jpg
image/jpeg 13.81 KB
7/16/2021
13.81 KB
TruStability™ DIP AN lowres photo.jpg
image/jpeg 12.8 KB
7/16/2021
12.8 KB
TruStability™ DIP AN highres photo.jpg
image/jpeg 106.9 KB
7/16/2021
106.9 KB
TruStability™ DIP LN highres photo.jpg
image/jpeg 47.88 KB
7/16/2021
47.88 KB
Pressure Sensor Surface Mount (SMT) Guidelines
application/pdf 1.7 MB
8/13/2021
1.7 MB
Sensors in Anesthesia Machines
application/pdf 2.3 MB
7/15/2021
2.3 MB
TruStability™ SIP AN highres photo.jpg
image/jpeg 120.82 KB
7/16/2021
120.82 KB
TruStability™ DIP NN highres photo.jpg
image/jpeg 116.46 KB
7/16/2021
116.46 KB
TruStability™ SIP SN highres photo.jpg
image/jpeg 157.38 KB
7/16/2021
157.38 KB
TruStability™ SMT RR CAD Model.zip
application/zip 231.81 KB
7/16/2021
231.81 KB
Measuring Pressure in Chemistry Analyzers
application/pdf 2.72 MB
7/16/2021
2.72 MB
Sensors in Sleep Apnea Machines
application/pdf 1.88 MB
7/15/2021
1.88 MB
Industrial Product Line Card --
application/pdf 2.24 MB
10/25/2022
2.24 MB
TruStability™ DIP NN CAD Model.zip
application/zip 195.23 KB
7/16/2021
195.23 KB
TruStability™ DIP RR highres photo.jpg
image/jpeg 87.27 KB
7/16/2021
87.27 KB
TruStability™ SIP NN lowres photo.jpg
image/jpeg 5.61 KB
7/16/2021
5.61 KB
TruStability™ SMT DR highres photo.jpg
image/jpeg 102.38 KB
7/16/2021
102.38 KB
TruStability™ SIP RN lowres photo.jpg
image/jpeg 5.95 KB
7/16/2021
5.95 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
10/7/2021
2.53 MB
TruStability™ SMT RN highres photo.jpg
image/jpeg 73.16 KB
7/16/2021
73.16 KB
TruStability™ SIP HH highres photo.jpg
image/jpeg 95.8 KB
7/16/2021
95.8 KB
TruStability™ SIP FN highres photo.jpg
image/jpeg 102.84 KB
7/16/2021
102.84 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
TruStability™ SIP AN lowres photo.jpg
image/jpeg 12.25 KB
7/16/2021
12.25 KB
TruStability™ SMT RN CAD Model.zip
application/zip 239.01 KB
7/16/2021
239.01 KB
TruStability™ SIP LN CAD Model.zip
application/zip 135.95 KB
7/16/2021
135.95 KB
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
application/pdf 3.75 MB
7/16/2021
3.75 MB
TruStability™ SIP RN CAD Model.zip
application/zip 92.19 KB
7/16/2021
92.19 KB
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
application/pdf 329.92 KB
7/16/2021
329.92 KB
TruStability™ SMT RR lowres photo.jpg
image/jpeg 7.45 KB
7/16/2021
7.45 KB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 2.78 MB
9/17/2021
2.78 MB
TruStability™ SIP LN lowres photo.jpg
image/jpeg 9.68 KB
7/16/2021
9.68 KB
TruStability™ SMT LN CAD Model.zip
application/zip 234.51 KB
7/16/2021
234.51 KB
TruStability™ DIP RR CAD Model.zip
application/zip 183.81 KB
7/16/2021
183.81 KB
TruStability™ DIP LN lowres photo.jpg
image/jpeg 6.48 KB
7/16/2021
6.48 KB
TruStability™ DIP LN CAD Model.zip
application/zip 187.57 KB
7/16/2021
187.57 KB
TruStability™ DIP RR lowres photo.jpg
image/jpeg 8.23 KB
7/16/2021
8.23 KB
TruStability™ SMT DR CAD Model.zip
application/zip 225.79 KB
7/16/2021
225.79 KB
TruStability™ DIP NN lowres photo.jpg
image/jpeg 8.85 KB
7/16/2021
8.85 KB
TruStability™ SIP HN lowres photo.jpg
image/jpeg 7.84 KB
7/16/2021
7.84 KB
Sensors and Switches in Chemistry and Immunoassay Analyzers
application/pdf 1.24 MB
5/18/2023
1.24 MB
TruStability™ SIP LN highres photo.jpg
image/jpeg 115.71 KB
7/16/2021
115.71 KB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
TruStability™ DIP RN lowres photo.jpg
image/jpeg 9.48 KB
7/16/2021
9.48 KB
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
12/6/2021
1.3 MB
TruStability™ SIP HH CAD Model.zip
application/zip 42.59 KB
7/16/2021
42.59 KB
TruStability™ SMT RR highres photo.jpg
image/jpeg 72.54 KB
7/16/2021
72.54 KB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
TruStability® Board Mount Pressure Sensors: SSC Series
application/pdf 4.5 MB
7/16/2021
4.5 MB
TruStability™ SIP SN CAD Model.zip
application/zip 72.27 KB
7/16/2021
72.27 KB
TruStability™ SMT NN CAD Model.zip
application/zip 252.04 KB
7/16/2021
252.04 KB
TruStability™ DIP RN highres photo.jpg
image/jpeg 70.48 KB
7/16/2021
70.48 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
9/2/2021
2.53 MB
TruStability™ DIP AN CAD Model.zip
application/zip 180.9 KB
7/16/2021
180.9 KB
TruStability™ SIP NB highres photo.jpg
image/jpeg 421.87 KB
7/16/2021
421.87 KB
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
application/pdf 58.35 KB
7/16/2021
58.35 KB
TruStability™ SMT NN highres photo.jpg
image/jpeg 203.23 KB
7/16/2021
203.23 KB
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
application/pdf 2.25 MB
7/16/2021
2.25 MB
TruStability™ SIP MN CAD Model.zip
application/zip 56.5 KB
7/16/2021
56.5 KB
The High Cost of Low Cost Pressure Sensors
application/pdf 735.18 KB
7/16/2021
735.18 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
TruStability™ SIP MN highres photo.jpg
image/jpeg 96.71 KB
7/16/2021
96.71 KB
TruStability™ SIP AA highres photo.jpg
image/jpeg 44.2 KB
7/16/2021
44.2 KB
TruStability™ SIP RR lowres photo.jpg
image/jpeg 8.36 KB
7/16/2021
8.36 KB
TruStability™ SMT RN lowres photo.jpg
image/jpeg 14.72 KB
7/16/2021
14.72 KB
TruStability™ SIP NN highres photo.jpg
image/jpeg 64.32 KB
7/16/2021
64.32 KB
TruStability™ SMT AN CAD Model.zip
application/zip 234.67 KB
7/16/2021
234.67 KB
TruStability™ SIP HN highres photo.jpg
image/jpeg 136.19 KB
7/16/2021
136.19 KB
TruStability™ SMT AN lowres photo.jpg
image/jpeg 13.67 KB
7/16/2021
13.67 KB
SPI Communication with Honeywell Digital Output Pressure Sensors
application/pdf 210.39 KB
7/16/2021
210.39 KB
TruStability™ SIP MN lowres photo.jpg
image/jpeg 10.79 KB
7/16/2021
10.79 KB
TruStability™ SIP NB lowres photo.jpg
image/jpeg 23.54 KB
7/16/2021
23.54 KB
TruStability™ SMT AN highres photo.jpg
image/jpeg 84.37 KB
7/16/2021
84.37 KB
TruStability™ SMT NN lowres photo.jpg
image/jpeg 17.13 KB
7/16/2021
17.13 KB
TruStability™ SIP AN CAD Model.zip
application/zip 90.7 KB
7/16/2021
90.7 KB
TruStability™ DIP RN CAD Model.zip
application/zip 182.37 KB
7/16/2021
182.37 KB
TruStability™ SIP FN lowres photo.jpg
image/jpeg 7.5 KB
7/16/2021
7.5 KB
Sensor Use in Building Energy Conservation
application/pdf 2.53 MB
7/15/2021
2.53 MB
TruStability™ SIP RR highres photo.jpg
image/jpeg 64.55 KB
7/16/2021
64.55 KB
Pressure or Airflow Sensors?
application/pdf 560.47 KB
7/15/2021
560.47 KB
TruStability™ SIP NN CAD Model.zip
application/zip 129.15 KB
10/17/2022
129.15 KB
TruStability™ SIP RR CAD Model.zip
application/zip 77.64 KB
7/16/2021
77.64 KB
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
application/pdf 649.24 KB
7/16/2021
649.24 KB
Name
Description
File Size
Date
Size
TruStability® Board Mount Pressure Sensors: SSC Series
4.5 MB
7/16/2021
Airflow, Force and Pressure Sensor Product Range Guide
2.78 MB
9/17/2021
Board Mount Pressure Sensors Selection Guide
1.3 MB
12/6/2021
TruStability® Board Mount Pressure Sensors: HSC Series and SSC Series
3.75 MB
7/16/2021
TruStability™ SIP NB CAD Model.zip
150.06 KB
7/16/2021
TruStability™ SIP AA CAD Model.zip
75.91 KB
7/16/2021
TruStability™ CAD Models - grouped
5.4 MB
7/16/2021
TruStability™ SIP HN CAD Model.zip
112.37 KB
7/16/2021
TruStability™ SMT RR CAD Model.zip
231.81 KB
7/16/2021
TruStability™ DIP NN CAD Model.zip
195.23 KB
7/16/2021
TruStability™ SMT RN CAD Model.zip
239.01 KB
7/16/2021
TruStability™ SIP LN CAD Model.zip
135.95 KB
7/16/2021
TruStability™ SIP RN CAD Model.zip
92.19 KB
7/16/2021
TruStability™ SMT LN CAD Model.zip
234.51 KB
7/16/2021
TruStability™ DIP RR CAD Model.zip
183.81 KB
7/16/2021
TruStability™ DIP LN CAD Model.zip
187.57 KB
7/16/2021
TruStability™ SMT DR CAD Model.zip
225.79 KB
7/16/2021
TruStability™ SIP HH CAD Model.zip
42.59 KB
7/16/2021
TruStability™ SIP SN CAD Model.zip
72.27 KB
7/16/2021
TruStability™ SMT NN CAD Model.zip
252.04 KB
7/16/2021
TruStability™ DIP AN CAD Model.zip
180.9 KB
7/16/2021
TruStability™ SIP MN CAD Model.zip
56.5 KB
7/16/2021
TruStability™ SMT AN CAD Model.zip
234.67 KB
7/16/2021
TruStability™ SIP AN CAD Model.zip
90.7 KB
7/16/2021
TruStability™ DIP RN CAD Model.zip
182.37 KB
7/16/2021
TruStability™ SIP NN CAD Model.zip
129.15 KB
10/17/2022
TruStability™ SIP RR CAD Model.zip
77.64 KB
7/16/2021
Engineering The Future Of Flight Today
6.97 MB
2/2/2023
Controlling the Future with Technology
11.8 MB
3/7/2023
Making Sense of Sensing
3.37 MB
10/6/2021
I2C Communications with Honeywell Digital Output Pressure Sensors
212.26 KB
7/16/2021
Pressure Sensor Glossary of Terms
129.79 KB
7/16/2021
Pressure Sensor Surface Mount (SMT) Guidelines
1.7 MB
8/13/2021
Industrial Product Line Card --
2.24 MB
10/25/2022
Sleep Mode for Use with Honeywell Digital Pressure Sensors: ASDX Series, APB Series, and Trustability® HSC, SSC Series
329.92 KB
7/16/2021
Pneumatic Interface Recommendations for TruStability® Board Mount Pressure Sensors, HSC, SSC, TSC, NSC Series Technical Note
58.35 KB
7/16/2021
Energy and Environmental Design Trends
828.15 KB
12/20/2022
SPI Communication with Honeywell Digital Output Pressure Sensors
210.39 KB
7/16/2021
Pressure or Airflow Sensors?
560.47 KB
7/15/2021
Diagnostics for TruStability™ HSC and SSC Series, and Basic ABP Series Board Mount Pressure Sensors; FSA Series Force Sensors
649.24 KB
7/16/2021
Measuring Pressure in Chemistry Analyzers
2.72 MB
7/16/2021
The Economics of Accuracy in Low-Cost, High-Volume Medical Applications
2.25 MB
7/16/2021
The High Cost of Low Cost Pressure Sensors
735.18 KB
7/16/2021
Solutions For Healthier Air & HVAC Systems
3.88 MB
5/31/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Solutions for Oxygen Concentrators
2.29 MB
7/15/2021
Agricultural Vehicles
1.11 MB
4/11/2024
Sensors in Anesthesia Machines
2.3 MB
7/15/2021
Sensors in Sleep Apnea Machines
1.88 MB
7/15/2021
Sensor Use in Building Energy Conservation
2.53 MB
10/7/2021
Switches and Sensors Solutions for Industrial Applications -
2.48 MB
5/24/2023
Sensors and Switches in Chemistry and Immunoassay Analyzers
1.24 MB
5/18/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Solutions for Ventilators
2.78 MB
6/12/2023
Sensor Use in Building Energy Conservation
2.53 MB
9/2/2021
Sensor Use in Building Energy Conservation
2.53 MB
7/15/2021
TruStability™ Product Photos - grouped
3.56 MB
7/16/2021
TruStability™ SMT LN highres photo.jpg
108.4 KB
7/16/2021
TruStability™ SMT LN lowres photo.jpg
8.38 KB
7/16/2021
TruStability™ SMT DR lowres photo.jpg
12.14 KB
7/16/2021
TruStability™ SIP SN lowres photo.jpg
7.16 KB
7/16/2021
TruStability™ SIP RN highres photo.jpg
111.43 KB
7/16/2021
TruStability™ SIP AA lowres photo.jpg
4.98 KB
7/16/2021
TruStability™ SIP HH lowres photo.jpg
13.81 KB
7/16/2021
TruStability™ DIP AN lowres photo.jpg
12.8 KB
7/16/2021
TruStability™ DIP AN highres photo.jpg
106.9 KB
7/16/2021
TruStability™ DIP LN highres photo.jpg
47.88 KB
7/16/2021
TruStability™ SIP AN highres photo.jpg
120.82 KB
7/16/2021
TruStability™ DIP NN highres photo.jpg
116.46 KB
7/16/2021
TruStability™ SIP SN highres photo.jpg
157.38 KB
7/16/2021
TruStability™ DIP RR highres photo.jpg
87.27 KB
7/16/2021
TruStability™ SIP NN lowres photo.jpg
5.61 KB
7/16/2021
TruStability™ SMT DR highres photo.jpg
102.38 KB
7/16/2021
TruStability™ SIP RN lowres photo.jpg
5.95 KB
7/16/2021
TruStability™ SMT RN highres photo.jpg
73.16 KB
7/16/2021
TruStability™ SIP HH highres photo.jpg
95.8 KB
7/16/2021
TruStability™ SIP FN highres photo.jpg
102.84 KB
7/16/2021
TruStability™ SIP AN lowres photo.jpg
12.25 KB
7/16/2021
TruStability™ SMT RR lowres photo.jpg
7.45 KB
7/16/2021
TruStability™ SIP LN lowres photo.jpg
9.68 KB
7/16/2021
TruStability™ DIP LN lowres photo.jpg
6.48 KB
7/16/2021
TruStability™ DIP RR lowres photo.jpg
8.23 KB
7/16/2021
TruStability™ DIP NN lowres photo.jpg
8.85 KB
7/16/2021
TruStability™ SIP HN lowres photo.jpg
7.84 KB
7/16/2021
TruStability™ SIP LN highres photo.jpg
115.71 KB
7/16/2021
TruStability™ DIP RN lowres photo.jpg
9.48 KB
7/16/2021
TruStability™ SMT RR highres photo.jpg
72.54 KB
7/16/2021
TruStability™ DIP RN highres photo.jpg
70.48 KB
7/16/2021
TruStability™ SIP NB highres photo.jpg
421.87 KB
7/16/2021
TruStability™ SMT NN highres photo.jpg
203.23 KB
7/16/2021
TruStability™ SIP MN highres photo.jpg
96.71 KB
7/16/2021
TruStability™ SIP AA highres photo.jpg
44.2 KB
7/16/2021
TruStability™ SIP RR lowres photo.jpg
8.36 KB
7/16/2021
TruStability™ SMT RN lowres photo.jpg
14.72 KB
7/16/2021
TruStability™ SIP NN highres photo.jpg
64.32 KB
7/16/2021
TruStability™ SIP HN highres photo.jpg
136.19 KB
7/16/2021
TruStability™ SMT AN lowres photo.jpg
13.67 KB
7/16/2021
TruStability™ SIP MN lowres photo.jpg
10.79 KB
7/16/2021
TruStability™ SIP NB lowres photo.jpg
23.54 KB
7/16/2021
TruStability™ SMT AN highres photo.jpg
84.37 KB
7/16/2021
TruStability™ SMT NN lowres photo.jpg
17.13 KB
7/16/2021
TruStability™ SIP FN lowres photo.jpg
7.5 KB
7/16/2021
TruStability™ SIP RR highres photo.jpg
64.55 KB
7/16/2021
Product Number
Image
SKU
Description
alt
SSCDANN001PGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 1 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN001PGAA5
PRESSURE SENSOR
alt
SSCDANN005PGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN005PGAA5
PRESSURE SENSOR
alt
SSCDANN010BGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 bar to 10 bar, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN010NG2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 inH<sub>2</sub>O to 10 inH<sub>2</sub>O, 3.3 Vdc, no special options
alt
SSCDANN015PA2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, absolute, 0 psi to 15 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN015PAAA5
PRESSURE SENSOR-TRUSTABILITY SILICON
alt
SSCDANN015PG2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 psi to 15 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN015PGAA5
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 15 psi, 5.0 Vdc, dry gases only, no special options
Image
SKU
Description
alt
SSCDANN001PGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 1 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN001PGAA5
PRESSURE SENSOR
alt
SSCDANN005PGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 5 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN005PGAA5
PRESSURE SENSOR
alt
SSCDANN010BGAA3
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 bar to 10 bar, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN010NG2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 inH<sub>2</sub>O to 10 inH<sub>2</sub>O, 3.3 Vdc, no special options
alt
SSCDANN015PA2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, absolute, 0 psi to 15 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN015PAAA5
PRESSURE SENSOR-TRUSTABILITY SILICON
alt
SSCDANN015PG2A3
TruStability™ SSC Series-Standard Accuracy, digital I²C address: 0x28, DIP AN: single axial barbed port, gage, 0 psi to 15 psi, 3.3 Vdc, dry gases only, no special options
alt
SSCDANN015PGAA5
TruStability™ SSC Series-Standard Accuracy, analog, DIP AN: single axial barbed port, gage, 0 psi to 15 psi, 5.0 Vdc, dry gases only, no special options