What are you looking for?

This is Search input need to add more information.


Overview

MICRO SWITCH SSCE Series Miniature Enclosed Switches, Top Roller Plunger, 1NC/1NO SPDT Snap Action, 3 m Cable.
The super sealed MICRO SWITCH CE Series miniature limit switch has been designed for reliability in the harshest of environments. Its robust design, corrosion limiting features, flexible PUR cable and super sealing allows it to operate fully submerged in a range of fluids. Its small size allows operation in confined spaces. A range of different actuators offers flexibility in application.
SSCEB31F Specialty Limit Switches - Honeywell


Technical Specifications

Availability Europe; Asia-Pacific
Operating Force (OF) 17,5 N [3.82 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,3 mm ±0,5 mm [0.05 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Enclosed Switches
Actuator Top Roller Plunger
Termination Type 3 m Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 240 Vac
Housing Material Zinc Die-Cast
Ampere Rating 5 A (Thermal)
Sealing IP68; NEMA 1, 3, 6, 6P, 13
Series Name SSCE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature -40 °C to 90 °C [-40 °F to 194 °F]
Comment Bottom Exit Cable; With Boot Seal
Agency Approvals and Standards UL, CE, CSA. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Technical Specifications

Availability Europe; Asia-Pacific
Operating Force (OF) 17,5 N [3.82 lb] max.
Release Force 4,4 N [0.99 lb] max.
Pretravel (PT) 1,3 mm ±0,5 mm [0.05 in ±0.02 in]
Overtravel (OT) 3,0 mm [0.118 in] min.
Differential Travel (DT) 0,1 mm [0.004 in] max.
Product Type MICRO SWITCH Miniature Enclosed Switches
Actuator Top Roller Plunger
Termination Type 3 m Cable
Circuitry 1NC 1NO SPDT Snap Action
Supply Voltage 240 Vac
Housing Material Zinc Die-Cast
Ampere Rating 5 A (Thermal)
Sealing IP68; NEMA 1, 3, 6, 6P, 13
Series Name SSCE
UL File # E41859
Expected Mechanical Life up to 10 Million
Operating Temperature -40 °C to 90 °C [-40 °F to 194 °F]
Comment Bottom Exit Cable; With Boot Seal
Agency Approvals and Standards UL, CE, CSA. IEC947-5-1, EN60947-5-1
UNSPSC Code 39122213
UNSPSC Commodity 39122213 Limit Switches
Sealed Industrial

Documents

TITLE DOCUMENT TYPE LANGUAGE SIZE
XP-4049: SSCE Series Miniature Enclosed Switches, Issue 4 Installation Instructions English 141KB
MICRO SWITCH Limit Switches Comparison Product Range Guide English 463KB
Limit Switches and Machine Safety Range Guide Product Range Guide English 22MB
Transportation Range Guide Product Range Guide English 4MB
White Paper: Impacts of Shock and Vibration on a Limit Switch White Paper English 4MB

Product Features

  • Fully sealed - capable of working when submerged
  • Compact construction
  • Rugged zinc die-cast housing
  • Pre-wired or connector versions
  • Variable length PUR cable
  • Side and bottom exit cable/connector
  • Simple two-screw mounting
  • Gang mounting capability
  • Wide selection of actuators
  • IP66/67, IP68 sealing

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2020 Honeywell International Inc.