What are you looking for?

This is Search input need to add more information.


SS94A1

Overview

SS94 Series general purpose ratiometric linear sensor, Vdc supply voltage.
The SS9 utilizes a Hall effect integrated circuit chip which provides increased temperature stability and performance. Laser trimmed thick film resistors on the ceramic substrate and thin film resistors on the integrated circuit reduce null and gain shifts over temperature which results in consistent sensitivity from one device to the next.

APPLICATION CONSIDERATION: The output is clamped at the high end. Clamping voltage may be as low as 9 Vdc. The output will not exceed the clamping voltage regardless of field strength or power supply.

SS94A1


Technical Specifications

Series Name SS94
Product Type Hall-Effect Linear Position Sensor IC
Magnetic Actuation Type Ratiometric linear
Supply Voltage 6.6 Vdc to 12.6 Vdc
Output Voltage 4.00 Vdc ± 0.04 Vdc
Supply Current 30 mA
Output Type Sink/Source
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Package Type Ceramic SIP
Response Time 3 µs typ.
Sensitivity 5.0 mV ±0.1 mV/G
Availability Global

Technical Specifications

Series Name SS94
Product Type Hall-Effect Linear Position Sensor IC
Magnetic Actuation Type Ratiometric linear
Supply Voltage 6.6 Vdc to 12.6 Vdc
Output Voltage 4.00 Vdc ± 0.04 Vdc
Supply Current 30 mA
Output Type Sink/Source
Operating Temperature -40 °C to 125 °C [-40 °F to 257 °F]
Package Type Ceramic SIP
Response Time 3 µs typ.
Sensitivity 5.0 mV ±0.1 mV/G
Availability Global

Product Features

  • Single current sinking or current sourcing linear output
  • Improved temperature stability
  • Standard mounting centers
  • Laser trimmed thin film and thick film resistors minimize sensitivity variations and compensate for temperature variations

Applications

  • Ignition timing
  • Power sensing
  • Valve position
  • Robotics control
  • Current sensing
  • Linear or rotary motion detection
  • Length measurement
  • Flow sensing
  • RPM sensing
  • Security systems

Language

Social Media

Site Information

Do Not Sell My Personal Information

Sitemap

Terms & Conditions

Global Unsubscribe

Copyright © 2021 Honeywell International Inc.