The SS39ET/SS49E/SS59ET Series Low-cost Linear Hall-effect Sensor ICs are small, versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. The linear sourcing output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field. The low voltage capability (as low as 2.7 Vdc) and reduced current consumption of only 6 mA (typical at 5 Vdc) help make this product energy efficient.
The integrated circuitry features low noise output, which makes it unnecessary to use external filtering. It also includes thin film resistors to provide increased temperature stability and accuracy. These products interface with many electrical components without buffering and the thermally balanced integrated circuit provides stable operation over the full temperature range.
These products are designed and manufactured for cost competitiveness. All packages can be supplied on tape for automated, lower-cost assembly. The SS39ET’s small footprint takes up less space on the PC board, typically allowing for more components.
Series Name | SS39ET, SS49E, SS59ET |
Product Type | Hall-effect linear sensor IC |
Magnetic Actuation Type | Linear |
Supply Voltage | 2.7 Vdc to 6.5 Vdc |
Output Voltage | 1.0 mV/G min., 1.4 mV/G typ., 1.75 mV/G max. |
Supply Current | 10 mA max. |
Output Current | 1.5 mA typ. |
Leakage Current | 10 µA max. |
Output Type | Sinking |
Operating Temperature | -40°C to 150°C [-40°F to 302°F] |
Storage Temperature | -40°C to 165°C [-40°F to 329°F] |
Package Type | SOT-89B, pocket tape and reel, 1000 units/reel |
Response Time | 3 µs max. |
Switching Time Rise (10 % to 90 %) | 1.5 µs max. |
Switching Time Fall (90 % to 10 %) | 1.5 µs max. |
Sensitivity | 1.0 mV/Gauss min., 1.4 mV/Gauss typ., 1.75 mV/Gauss max. at 25 °C |
Availability | Global |
Technical Specifications
Series Name | SS39ET, SS49E, SS59ET |
Product Type | Hall-effect linear sensor IC |
Magnetic Actuation Type | Linear |
Supply Voltage | 2.7 Vdc to 6.5 Vdc |
Output Voltage | 1.0 mV/G min., 1.4 mV/G typ., 1.75 mV/G max. |
Supply Current | 10 mA max. |
Output Current | 1.5 mA typ. |
Leakage Current | 10 µA max. |
Output Type | Sinking |
Operating Temperature | -40°C to 150°C [-40°F to 302°F] |
Storage Temperature | -40°C to 165°C [-40°F to 329°F] |
Package Type | SOT-89B, pocket tape and reel, 1000 units/reel |
Response Time | 3 µs max. |
Switching Time Rise (10 % to 90 %) | 1.5 µs max. |
Switching Time Fall (90 % to 10 %) | 1.5 µs max. |
Sensitivity | 1.0 mV/Gauss min., 1.4 mV/Gauss typ., 1.75 mV/Gauss max. at 25 °C |
Availability | Global |
TITLE | DOCUMENT TYPE | LANGUAGE | SIZE |
SS39ET/SS49E/SS59ET Linear Hall-Effect Sensor ICs, Issue 4 (English) Datasheet | Datasheet | English | 1MB |
---|---|---|---|
SS39ET/SS49E/SS59ET Series Linear Hall-Effect Sensor ICs | Installation Instructions | English | 784KB |
SOT-89B highres photo | Photo | -- | 336KB |
SOT-89B lowres photo | Photo | -- | 55KB |
Magnetic Sensor IC SOT-89B CAD Model | CAD Model | -- | 175KB |
Position Sensors Range Guide | Product Range Guide | English | 1MB |
SS39ET/SS49E/SS59ET Series Linear Magnetic Position Sensor ICs in Industrial Applications | Application Note | English | 385KB |
Magnetic Sensors Line Guide | Product Line Guide | English | 377KB |
Magnetic Sensor IC Selection Chart | Line Card/Selection Chart | English | 190KB |
Magnetic Sensor IC Product Line Card | Line Card/Selection Chart | English | 495KB |