What are you looking for?

This is Search input need to add more information.


Overview

SS49E Hall-effect linear sensor IC, flat TO-92-style, flat TO-92-style, straight standard leads, 1000 units/bag.
The SS39ET, SS49E, SS59ET Linear Hall-effect Sensor ICs are small, versatile devices that are operated by the magnetic field from a permanent magnet or an electromagnet. The linear sourcing output voltage is set by the supply voltage and varies in proportion to the strength of the magnetic field. The low voltage capability (as low as 2.7 Vdc) and reduced current consumption of only 6 mA (typical at 5 Vdc) help make this product energy efficient. The integrated circuitry features low noise output, which makes it unnecessary to use external filtering. It also includes thin film resistors to provide increased temperature stability and accuracy. These products interface with many electrical components without buffering and the thermally balanced integrated circuit provides stable operation over the full temperature range. These products are designed and manufactured for cost competitiveness. All packages can be supplied on tape for automated, lower-cost assembly. The SS39ET’s small footprint takes up less space on the PC board, typically allowing for more components.

SS49E Linear and Angle Sensor ICs - Honeywell


Technical Specifications

Series Name SS39ET, SS49E, SS59ET
Product Type Hall-effect linear sensor IC
Magnetic Actuation Type Linear
Supply Voltage 3 Vdc to 6.5 Vdc
Output Voltage 1.0 mV/G min., 1.4 mV/G typ., 1.75 mV/G max.
Supply Current 10 mA max.
Output Current 1.5 mA typ.
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 165°C [-40°F to 329°F]
Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
Response Time 3 µs max.
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Sensitivity 1.0 mV/Gauss min., 1.4 mV/Gauss typ., 1.75 mV/Gauss max. at 25 °C
Availability Global

Technical Specifications

Series Name SS39ET, SS49E, SS59ET
Product Type Hall-effect linear sensor IC
Magnetic Actuation Type Linear
Supply Voltage 3 Vdc to 6.5 Vdc
Output Voltage 1.0 mV/G min., 1.4 mV/G typ., 1.75 mV/G max.
Supply Current 10 mA max.
Output Current 1.5 mA typ.
Leakage Current 10 µA max.
Output Type Sinking
Operating Temperature -40°C to 150°C [-40°F to 302°F]
Storage Temperature -40°C to 165°C [-40°F to 329°F]
Package Type Flat TO-92-style, straight standard leads, bulk pack, 1000 units/bag
Response Time 3 µs max.
Switching Time Rise (10 % to 90 %) 1.5 µs max.
Switching Time Fall (90 % to 10 %) 1.5 µs max.
Sensitivity 1.0 mV/Gauss min., 1.4 mV/Gauss typ., 1.75 mV/Gauss max. at 25 °C
Availability Global

Documents


Product Features

  • Miniature and subminiature construction: Designed for compact designs with tight space requirements
  • Energy efficient: Low current consumption of 6 mA at 5 Vdc
  • Easy PC board interface: Single current sourcing output for common electronic circuits
  • Circuit design flexibility: Voltage range of 2.7 Vdc to 6.5 Vdc
  • Low noise output: Virtually eliminates the need for filtering
  • Stable output: Thin film resistors improve accuracy
  • Wide range of environments: Temperature range of -40 °C to 100 °C [-40 °F to 212 °F]
  • Application flexibility: Responds to either positive or negative Gauss

Applications

Industrial:

  • Basic current sensing for motor load monitoring, detection
  • Anti-tampering magnetic field sensor in smart remote utility meters
  • Pump control in heavy-duty equipment and household appliances
  • Simple linear or angular displacement sensing
  • Handlebar/throttle position sensing in e-bikes and scooters
  • Current sensing in appliances
  • Speed adjustment trigger in tools and appliances
  • Magnetic code reading in safes, security and building access control systems

Medical:

  • Position sensing in infusion pumps

Language

Social Media

Site Information

Sitemap

Terms & Conditions

Copyright © 2019 Honeywell International Inc.